ZCL Write Attribute Command frame. More...
#include <zb_zcl_commands.h>
Data Fields | |
| zb_uint16_t | attr_id |
| zb_uint8_t | attr_type |
| zb_uint8_t | attr_value [1] |
ZCL Write Attribute Command frame.
| zb_uint16_t zb_zcl_write_attr_req_s::attr_id |
Attribute ID
| zb_uint8_t zb_zcl_write_attr_req_s::attr_type |
Attribute type
| zb_uint8_t zb_zcl_write_attr_req_s::attr_value[1] |
Attribute value