Scene copying mode bitfield. More...
#include <zb_zcl_scenes.h>
Data Fields | |
| zb_bitfield_t | copy_all_scenes:1 |
| zb_bitfield_t | reserved:7 |
Scene copying mode bitfield.
| zb_bitfield_t zb_zcl_scenes_copy_scene_mode_s::copy_all_scenes |
The Copy All Scenes subfield is 1-bit in length and indicates whether all scenes are to be copied. If this value is set to 1, all scenes are to be copied and the Scene Identifier From and Scene Identifier To fields SHALL be ignored. Otherwise this field is set to 0.
| zb_bitfield_t zb_zcl_scenes_copy_scene_mode_s::reserved |
Reserved field