Structure representation of Upgrade End Response command payload. More...
#include <zb_zcl_ota_upgrade.h>
Data Fields | |
| zb_uint16_t | manufacturer |
| zb_uint16_t | image_type |
| zb_uint32_t | file_version |
| zb_uint32_t | current_time |
| zb_uint32_t | upgrade_time |
Structure representation of Upgrade End Response command payload.
| zb_uint32_t zb_zcl_ota_upgrade_upgrade_end_res_s::current_time |
Current time
| zb_uint32_t zb_zcl_ota_upgrade_upgrade_end_res_s::file_version |
File version
| zb_uint16_t zb_zcl_ota_upgrade_upgrade_end_res_s::image_type |
Image type
| zb_uint16_t zb_zcl_ota_upgrade_upgrade_end_res_s::manufacturer |
Manufacturer code
| zb_uint32_t zb_zcl_ota_upgrade_upgrade_end_res_s::upgrade_time |
Upgrade time