Structure representation of Image Notify response command payload. More...
#include <zb_zcl_ota_upgrade.h>
Data Fields | |
| zb_uint8_t | payload_type |
| zb_uint8_t | query_jitter |
| zb_uint16_t | manufacturer |
| zb_uint16_t | image_type |
| zb_uint32_t | file_version |
Structure representation of Image Notify response command payload.
| zb_uint32_t zb_zcl_ota_upgrade_image_notify_s::file_version |
Image type
| zb_uint16_t zb_zcl_ota_upgrade_image_notify_s::image_type |
Manufacturer code
| zb_uint16_t zb_zcl_ota_upgrade_image_notify_s::manufacturer |
Query jitter
| zb_uint8_t zb_zcl_ota_upgrade_image_notify_s::query_jitter |
Payload type, see zb_zcl_ota_upgrade_image_notify_payload_type_e