Structure representation of Image Block Request command payload. More...
#include <zb_zcl_ota_upgrade.h>
Data Fields | |
| zb_uint8_t | fc |
| zb_uint16_t | manufacturer |
| zb_uint16_t | image_type |
| zb_uint32_t | file_version |
| zb_uint32_t | file_offset |
| zb_uint8_t | data_size_max |
| zb_ieee_addr_t | node_addr |
| zb_uint16_t | block_delay |
Structure representation of Image Block Request command payload.
| zb_uint16_t zb_zcl_ota_upgrade_image_block_s::block_delay |
BlockRequestDelay
| zb_uint8_t zb_zcl_ota_upgrade_image_block_s::data_size_max |
Maximum data size
| zb_uint8_t zb_zcl_ota_upgrade_image_block_s::fc |
Field Control, see zb_zcl_ota_upgrade_image_block_fc_e
| zb_uint32_t zb_zcl_ota_upgrade_image_block_s::file_offset |
File offset
| zb_uint32_t zb_zcl_ota_upgrade_image_block_s::file_version |
File version
| zb_uint16_t zb_zcl_ota_upgrade_image_block_s::image_type |
Image type
| zb_uint16_t zb_zcl_ota_upgrade_image_block_s::manufacturer |
Manufacturer code
| zb_ieee_addr_t zb_zcl_ota_upgrade_image_block_s::node_addr |
Request node address