OTA Upgrade cluster attributes structure. More...
#include <zb_zcl_ota_upgrade.h>
Data Fields | |
| zb_ieee_addr_t | upgrade_server |
| UpgradeServerID attribute, ZCL8 specification, subsection 11.10.1. More... | |
| zb_uint32_t | file_offset |
| FileOffset attribute, ZCL8 specification, subsection 11.10.2. More... | |
| zb_uint32_t | file_version |
| CurrentFileVersion attribute, ZCL8 specification, subsection 11.10.3. More... | |
| zb_uint16_t | stack_version |
| CurrentZigbeeStackVersion attribute, ZCL8 specification, subsection 11.10.4. More... | |
| zb_uint32_t | downloaded_file_ver |
| DownloadedFileVersion attribute, ZCL8 specification, subsection 11.10.5. More... | |
| zb_uint16_t | downloaded_stack_ver |
| DownloadedZigbeeStackVersion attribute, ZCL8 specification, subsection 11.10.6. More... | |
| zb_uint8_t | image_status |
| ImageUpgradeStatus attribute, ZCL8 specification, subsection 11.10.7. More... | |
| zb_uint16_t | manufacturer |
| Manufacturer ID attribute, ZCL8 specification, subsection 11.10.8. More... | |
| zb_uint16_t | image_type |
| Image Type ID attribute, ZCL8 specification, subsection 11.10.9. More... | |
| zb_uint16_t | min_block_reque |
| MinimumBlockPeriod attribute, ZCL8 specification, subsection 11.10.10. More... | |
| zb_uint16_t | image_stamp |
| Image Stamp attribute, ZCL8 specification, subsection 11.10.11. More... | |
| zb_uint16_t | server_addr |
| OTA server addr custom attribute. More... | |
| zb_uint8_t | server_ep |
| OTA server endpoint custom attribute. More... | |
OTA Upgrade cluster attributes structure.
| zb_uint32_t zb_zcl_ota_upgrade_attrs_s::downloaded_file_ver |
DownloadedFileVersion attribute, ZCL8 specification, subsection 11.10.5.
| zb_uint16_t zb_zcl_ota_upgrade_attrs_s::downloaded_stack_ver |
DownloadedZigbeeStackVersion attribute, ZCL8 specification, subsection 11.10.6.
| zb_uint32_t zb_zcl_ota_upgrade_attrs_s::file_offset |
FileOffset attribute, ZCL8 specification, subsection 11.10.2.
| zb_uint32_t zb_zcl_ota_upgrade_attrs_s::file_version |
CurrentFileVersion attribute, ZCL8 specification, subsection 11.10.3.
| zb_uint16_t zb_zcl_ota_upgrade_attrs_s::image_stamp |
Image Stamp attribute, ZCL8 specification, subsection 11.10.11.
| zb_uint8_t zb_zcl_ota_upgrade_attrs_s::image_status |
ImageUpgradeStatus attribute, ZCL8 specification, subsection 11.10.7.
| zb_uint16_t zb_zcl_ota_upgrade_attrs_s::image_type |
Image Type ID attribute, ZCL8 specification, subsection 11.10.9.
| zb_uint16_t zb_zcl_ota_upgrade_attrs_s::manufacturer |
Manufacturer ID attribute, ZCL8 specification, subsection 11.10.8.
| zb_uint16_t zb_zcl_ota_upgrade_attrs_s::min_block_reque |
MinimumBlockPeriod attribute, ZCL8 specification, subsection 11.10.10.
| zb_uint16_t zb_zcl_ota_upgrade_attrs_s::server_addr |
OTA server addr custom attribute.
| zb_uint8_t zb_zcl_ota_upgrade_attrs_s::server_ep |
OTA server endpoint custom attribute.
| zb_uint16_t zb_zcl_ota_upgrade_attrs_s::stack_version |
CurrentZigbeeStackVersion attribute, ZCL8 specification, subsection 11.10.4.
| zb_ieee_addr_t zb_zcl_ota_upgrade_attrs_s::upgrade_server |
UpgradeServerID attribute, ZCL8 specification, subsection 11.10.1.