Multistate Value cluster attributes. More...
#include <zb_zcl_multistate_value.h>
Data Fields | |
| zb_char_t | description [ZB_ZCL_MULTI_VALUE_DESCRIPTION_MAX_LEN+1] |
| Description attribute, ZCL spec 3.14.11.4. More... | |
| zb_bool_t | out_of_service |
| OutOfService attribute, ZCL spec 3.14.11.1. More... | |
| zb_single_t | present_value |
| PresentValue attribute, ZCL spec 3.14.11.2. More... | |
| zb_uint8_t | reliability |
| PriorityArray attribute, ZCL spec 3.14.11.6. More... | |
| zb_single_t | relinquish_default |
| Reliability attribute, ZCL spec 3.14.11.7. More... | |
| zb_uint8_t | status_flags |
| StatusFlags attribute, ZCL spec 3.14.11.3. More... | |
| zb_uint32_t | application_type |
| ApplicationType attribute, ZCL spec 3.14.11.19. More... | |
Multistate Value cluster attributes.
| zb_uint32_t zb_zcl_multi_value_attrs_s::application_type |
ApplicationType attribute, ZCL spec 3.14.11.19.
| zb_char_t zb_zcl_multi_value_attrs_s::description[ZB_ZCL_MULTI_VALUE_DESCRIPTION_MAX_LEN+1] |
Description attribute, ZCL spec 3.14.11.4.
| zb_bool_t zb_zcl_multi_value_attrs_s::out_of_service |
OutOfService attribute, ZCL spec 3.14.11.1.
| zb_single_t zb_zcl_multi_value_attrs_s::present_value |
PresentValue attribute, ZCL spec 3.14.11.2.
| zb_uint8_t zb_zcl_multi_value_attrs_s::reliability |
PriorityArray attribute, ZCL spec 3.14.11.6.
Reliability attribute, ZCL spec 3.14.11.9
| zb_single_t zb_zcl_multi_value_attrs_s::relinquish_default |
Reliability attribute, ZCL spec 3.14.11.7.
| zb_uint8_t zb_zcl_multi_value_attrs_s::status_flags |
StatusFlags attribute, ZCL spec 3.14.11.3.