#include <zb_zcl_messaging.h>
Data Fields | |
| zb_uint32_t | message_id |
| zb_uint8_t | message_control |
| zb_uint32_t | start_time |
| zb_uint16_t | duration_in_minutes |
| zb_uint8_t | message_len |
| zb_uint8_t * | message |
| zb_uint8_t | extended_message_control |
DisplayMessage command payload
| zb_uint16_t zb_zcl_messaging_display_message_payload_s::duration_in_minutes |
The amount of time in minutes after the Start Time during which the message is displayed
| zb_uint8_t zb_zcl_messaging_display_message_payload_s::extended_message_control |
BitMap field indicating additional control and status information for a given message.
| zb_uint8_t zb_zcl_messaging_display_message_payload_s::message_control |
BitMap field indicating control information related to the message
| zb_uint32_t zb_zcl_messaging_display_message_payload_s::message_id |
32-bit number identifier for the message.
| zb_uint8_t zb_zcl_messaging_display_message_payload_s::message_len |
Message (variable): Character String WARNING: Variable length of message supported, but remember to pass strings in global memory only!
| zb_uint32_t zb_zcl_messaging_display_message_payload_s::start_time |
The time at which the message becomes valid