Pairing Request command payload. More...
#include <zb_zcl_mdu_pairing.h>
Data Fields | |
| zb_uint32_t | lpi_version |
| zb_ieee_addr_t | eui64 |
Pairing Request command payload.
| zb_ieee_addr_t zb_zcl_mdu_pairing_request_s::eui64 |
Identifies the MAC address of the requesting device.
| zb_uint32_t zb_zcl_mdu_pairing_request_s::lpi_version |
Identifies the version of pairing information currently held on the requesting device.