Logo
Developing with ZBOSS for Zigbee
zb_zcl_level_control_req_options_s Struct Reference

Structured representation of Level Control command payload (optional part) More...

#include <zb_zcl_level_control.h>

Data Fields

zb_uint8_t options_mask
 
zb_uint8_t options_override
 

Detailed Description

Structured representation of Level Control command payload (optional part)

See also
ZCL spec, subclause 3.10.2.3.1.1

Field Documentation

§ options_mask

zb_uint8_t zb_zcl_level_control_req_options_s::options_mask

OptionsMask field

§ options_override

zb_uint8_t zb_zcl_level_control_req_options_s::options_override

OptionsOverride field


The documentation for this struct was generated from the following file: