Logo
Developing with ZBOSS for Zigbee
zb_zcl_ias_zone_init_test_mode_ha_s Struct Reference

Structure representsation of Initiate Test Mode - Errata to 05-3520-29 Spec, 1.1.23.2.2.1. More...

#include <zb_zcl_ias_zone.h>

Data Fields

zb_uint8_t test_mode_duration
 
zb_uint8_t current_zone_sens_level
 

Detailed Description

Structure representsation of Initiate Test Mode - Errata to 05-3520-29 Spec, 1.1.23.2.2.1.

Field Documentation

§ current_zone_sens_level

zb_uint8_t zb_zcl_ias_zone_init_test_mode_ha_s::current_zone_sens_level

Current Zone Sensitivity Level

§ test_mode_duration

zb_uint8_t zb_zcl_ias_zone_init_test_mode_ha_s::test_mode_duration

Test mode duration


The documentation for this struct was generated from the following file: