Structure representsation of Enroll response command payload see ZCL spec 8.2.2.3.1.1. More...
#include <zb_zcl_ias_zone.h>
Data Fields | |
| zb_uint8_t | code |
| zb_uint8_t | zone_id |
Structure representsation of Enroll response command payload see ZCL spec 8.2.2.3.1.1.
| zb_uint8_t zb_zcl_ias_zone_enroll_res_s::code |
Enroll response code
| zb_uint8_t zb_zcl_ias_zone_enroll_res_s::zone_id |
Zone ID