Declare run Start Warning command for User Application. More...
#include <zb_zcl_ias_wd.h>
Data Fields | |
| zb_uint8_t | warning_mode |
| zb_uint8_t | strobe |
| zb_uint8_t | siren_level |
| zb_uint16_t | duration |
| zb_uint8_t | strobe_duty_cycle |
| zb_uint8_t | strobe_level |
Declare run Start Warning command for User Application.
| zb_uint16_t zb_zcl_ias_wd_start_warning_value_param_s::duration |
Duration
| zb_uint8_t zb_zcl_ias_wd_start_warning_value_param_s::siren_level |
Siren level
| zb_uint8_t zb_zcl_ias_wd_start_warning_value_param_s::strobe |
Strobe
| zb_uint8_t zb_zcl_ias_wd_start_warning_value_param_s::strobe_duty_cycle |
Strobe duty cycle
| zb_uint8_t zb_zcl_ias_wd_start_warning_value_param_s::strobe_level |
Strobe level
| zb_uint8_t zb_zcl_ias_wd_start_warning_value_param_s::warning_mode |
Warning Mode