Structure representsation Squawk command. ZCL spec 8.4.2.3.2. More...
#include <zb_zcl_ias_wd.h>
Data Fields | |
| zb_uint8_t | status |
Structure representsation Squawk command. ZCL spec 8.4.2.3.2.
| zb_uint8_t zb_zcl_ias_wd_squawk_s::status |
Status - enum flags Squawk mode, Strobe and Squawk level, see ZCL spec 8.4.2.3.2