Structure representsation of Zone Status Changed command, ZCL spec 8.3.2.4.4. More...
#include <zb_zcl_ias_ace.h>
Data Fields | |
| zb_uint8_t | zone_id |
| zb_uint16_t | zone_status |
| zb_uint8_t | aud_notification |
| zb_uchar_t | zone_label [ZB_ZCL_MAX_STRING_SIZE] |
Structure representsation of Zone Status Changed command, ZCL spec 8.3.2.4.4.
| zb_uint8_t zb_zcl_ias_ace_zone_status_changed_s::aud_notification |
Audible Notification, see zb_zcl_ias_ace_aud_notification_e
| zb_uint8_t zb_zcl_ias_ace_zone_status_changed_s::zone_id |
Zone ID
| zb_uchar_t zb_zcl_ias_ace_zone_status_changed_s::zone_label[ZB_ZCL_MAX_STRING_SIZE] |
Zone Label Field
| zb_uint16_t zb_zcl_ias_ace_zone_status_changed_s::zone_status |
Zone Status, see zb_zcl_ias_zone_zonestatus_e