Logo
Developing with ZBOSS for Zigbee
zb_zcl_ias_ace_get_zone_status_s Struct Reference

Structure representsation of Get Zone Status command, ZCL spec 8.3.2.3.8.1. More...

#include <zb_zcl_ias_ace.h>

Data Fields

zb_uint8_t starting_zone_id
 
zb_uint8_t max_num_zone_ids
 
zb_uint8_t zone_status_mask_flag
 
zb_uint16_t zone_status_mask
 

Detailed Description

Structure representsation of Get Zone Status command, ZCL spec 8.3.2.3.8.1.

Field Documentation

§ max_num_zone_ids

zb_uint8_t zb_zcl_ias_ace_get_zone_status_s::max_num_zone_ids

Max Number of Zone IDs Requested Field

§ starting_zone_id

zb_uint8_t zb_zcl_ias_ace_get_zone_status_s::starting_zone_id

Starting Zone ID, see zb_zcl_ias_ace_zone_table_s

§ zone_status_mask

zb_uint16_t zb_zcl_ias_ace_get_zone_status_s::zone_status_mask

Zone Status Mask Field, see zb_zcl_ias_zone_zonestatus_e

§ zone_status_mask_flag

zb_uint8_t zb_zcl_ias_ace_get_zone_status_s::zone_status_mask_flag

Zone Status Mask Flag Field


The documentation for this struct was generated from the following file: