Structure representsation of Get Zone Status Response command, ZCL spec 8.3.2.4.9. More...
#include <zb_zcl_ias_ace.h>
Data Fields | |
| zb_uint8_t | zone_status_complete |
| zb_uint8_t | length |
| zb_zcl_ias_ace_zone_status_t | zone_id_status [ZB_ZCL_IAS_ACE_ZONE_TABLE_LENGTH] |
Structure representsation of Get Zone Status Response command, ZCL spec 8.3.2.4.9.
| zb_uint8_t zb_zcl_ias_ace_get_zone_status_resp_s::length |
Number of Zones
| zb_zcl_ias_ace_zone_status_t zb_zcl_ias_ace_get_zone_status_resp_s::zone_id_status[ZB_ZCL_IAS_ACE_ZONE_TABLE_LENGTH] |
Status of Zone IDs, see zb_zcl_ias_ace_zone_status_t
| zb_uint8_t zb_zcl_ias_ace_get_zone_status_resp_s::zone_status_complete |
Zone Status Complete Field