Structure representsation of Arm command, ZCL spec 8.3.2.4.1.1. More...
#include <zb_zcl_ias_ace.h>
Data Fields | |
| zb_uint8_t | arm_mode |
| zb_uchar_t | arm_disarm_code [ZB_ZCL_MAX_STRING_SIZE] |
| zb_uint8_t | zone_id |
Structure representsation of Arm command, ZCL spec 8.3.2.4.1.1.
| zb_uchar_t zb_zcl_ias_ace_arm_s::arm_disarm_code[ZB_ZCL_MAX_STRING_SIZE] |
Arm/Disarm Code
| zb_uint8_t zb_zcl_ias_ace_arm_s::arm_mode |
Arm Mode, see zb_zcl_ias_ace_arm_mode_e
| zb_uint8_t zb_zcl_ias_ace_arm_s::zone_id |
Zone ID