Logo
Developing with ZBOSS for Zigbee
zb_zcl_en50523_appl_ev_and_alerts_alerts_notif_s Struct Reference

Structure representation of Alerts Notification command. More...

#include <zb_zcl_en50523_appliance_events_and_alerts.h>

Data Fields

zb_uint8_t alerts_count
 
zb_zcl_en50523_appl_ev_and_alerts_alert_struct_t alert_struct [ZB_ZCL_EN50523_APPL_EV_AND_ALERTS_MAX_ALERTS_NUM]
 

Detailed Description

Structure representation of Alerts Notification command.

Field Documentation

§ alert_struct

zb_zcl_en50523_appl_ev_and_alerts_alert_struct_t zb_zcl_en50523_appl_ev_and_alerts_alerts_notif_s::alert_struct[ZB_ZCL_EN50523_APPL_EV_AND_ALERTS_MAX_ALERTS_NUM]

Alert structure fields, see zb_zcl_en50523_appl_ev_and_alerts_alert_struct_t

§ alerts_count

zb_uint8_t zb_zcl_en50523_appl_ev_and_alerts_alerts_notif_s::alerts_count

Alerts count fields - Number of Alerts, Type of alert


The documentation for this struct was generated from the following file: