#include <zb_zcl_commands.h>
Data Fields | |
| zb_uint8_t | attr_type |
| zb_uint16_t | min_interval |
| zb_uint16_t | max_interval |
| zb_uint8_t | delta [1] |
u.clnt: as usual, cluster with client role sends this request to a server to configure reporting: how attribute should be reported by a server
| zb_uint8_t zb_zcl_configure_reporting_req_clnt_s::attr_type |
Attribute data type
| zb_uint8_t zb_zcl_configure_reporting_req_clnt_s::delta[1] |
Reportable change
| zb_uint16_t zb_zcl_configure_reporting_req_clnt_s::max_interval |
Maximum reporting interval
| zb_uint16_t zb_zcl_configure_reporting_req_clnt_s::min_interval |
Minimum reporting interval