Structure representation of Step color temperature command command payload. More...
#include <zb_zcl_color_control.h>
Data Fields | |
| zb_uint8_t | step_mode |
| zb_uint16_t | step_size |
| zb_uint16_t | transition_time |
| zb_uint16_t | color_temp_min |
| zb_uint16_t | color_temp_max |
Structure representation of Step color temperature command command payload.
| zb_uint16_t zb_zcl_color_control_step_color_temp_req_s::color_temp_max |
Color temperature maximum
| zb_uint16_t zb_zcl_color_control_step_color_temp_req_s::color_temp_min |
Color temperature minimum
| zb_uint8_t zb_zcl_color_control_step_color_temp_req_s::step_mode |
Step mode, see zb_zcl_color_control_step_mode_e
| zb_uint16_t zb_zcl_color_control_step_color_temp_req_s::step_size |
Step size
| zb_uint16_t zb_zcl_color_control_step_color_temp_req_s::transition_time |
Transition time field