Logo
Developing with ZBOSS for Zigbee
zb_zcl_color_control_move_to_hue_saturation_req_s Struct Reference

Structure representation of Move To Hue and Saturation command payload. More...

#include <zb_zcl_color_control.h>

Data Fields

zb_uint8_t hue
 
zb_uint8_t saturation
 
zb_uint16_t transition_time
 

Detailed Description

Structure representation of Move To Hue and Saturation command payload.

See also
ZCL8 spec, subclause 5.2.2.3.10.1

Field Documentation

§ hue

zb_uint8_t zb_zcl_color_control_move_to_hue_saturation_req_s::hue

Hue

§ saturation

zb_uint8_t zb_zcl_color_control_move_to_hue_saturation_req_s::saturation

Saturation

§ transition_time

zb_uint16_t zb_zcl_color_control_move_to_hue_saturation_req_s::transition_time

Transition time field


The documentation for this struct was generated from the following file: