Structure representation of Move color temperature command payload. More...
#include <zb_zcl_color_control.h>
Data Fields | |
| zb_uint8_t | move_mode |
| zb_uint16_t | rate |
| zb_uint16_t | color_temp_min |
| zb_uint16_t | color_temp_max |
Structure representation of Move color temperature command payload.
| zb_uint16_t zb_zcl_color_control_move_color_temp_req_s::color_temp_max |
Color temperature maximum
| zb_uint16_t zb_zcl_color_control_move_color_temp_req_s::color_temp_min |
Color temperature minimum
| zb_uint8_t zb_zcl_color_control_move_color_temp_req_s::move_mode |
Move mode, see zb_zcl_color_control_move_direction_e
| zb_uint16_t zb_zcl_color_control_move_color_temp_req_s::rate |
Rate