Analog Value cluster attributes. More...
#include <zb_zcl_analog_value.h>
Data Fields | |
| zb_char_t | description [ZB_ZCL_ANALOG_VALUE_DESCRIPTION_MAX_LEN+1] |
| Description attribute, ZCL spec 3.14.11.4. More... | |
| zb_bool_t | out_of_service |
| OutOfService attribute, ZCL spec 3.14.11.1. More... | |
| zb_single_t | present_value |
| PresentValue attribute, ZCL spec 3.14.11.2. More... | |
| zb_uint8_t | reliability |
| Reliability attribute, ZCL spec 3.14.11.9. More... | |
| zb_single_t | relinquish_default |
| RelinquishDefault attribute, ZCL spec 3.14.11.7. More... | |
| zb_uint8_t | status_flags |
| StatusFlags attribute, ZCL spec 3.14.11.3. More... | |
| zb_uint16_t | engineering_units |
| EngineeringUnits attribute, ZCL spec 3.14.11.10. More... | |
| zb_uint32_t | application_type |
| ApplicationType attribute, ZCL spec 3.14.11.19. More... | |
Analog Value cluster attributes.
| zb_uint32_t zb_zcl_analog_value_attrs_s::application_type |
ApplicationType attribute, ZCL spec 3.14.11.19.
| zb_char_t zb_zcl_analog_value_attrs_s::description[ZB_ZCL_ANALOG_VALUE_DESCRIPTION_MAX_LEN+1] |
Description attribute, ZCL spec 3.14.11.4.
| zb_uint16_t zb_zcl_analog_value_attrs_s::engineering_units |
EngineeringUnits attribute, ZCL spec 3.14.11.10.
| zb_bool_t zb_zcl_analog_value_attrs_s::out_of_service |
OutOfService attribute, ZCL spec 3.14.11.1.
| zb_single_t zb_zcl_analog_value_attrs_s::present_value |
PresentValue attribute, ZCL spec 3.14.11.2.
| zb_uint8_t zb_zcl_analog_value_attrs_s::reliability |
Reliability attribute, ZCL spec 3.14.11.9.
| zb_single_t zb_zcl_analog_value_attrs_s::relinquish_default |
RelinquishDefault attribute, ZCL spec 3.14.11.7.
| zb_uint8_t zb_zcl_analog_value_attrs_s::status_flags |
StatusFlags attribute, ZCL spec 3.14.11.3.