Logo
Developing with ZBOSS for Zigbee
zb_zcl_alarm_get_alarm_res_s Struct Reference

Get alarm response command structure. More...

#include <zb_zcl_alarms.h>

Data Fields

zb_uint8_t status
 
zb_uint8_t alarm_code
 
zb_uint16_t cluster_id
 
zb_uint32_t timestamp
 

Detailed Description

Get alarm response command structure.

Field Documentation

§ alarm_code

zb_uint8_t zb_zcl_alarm_get_alarm_res_s::alarm_code

Alarm code field

§ cluster_id

zb_uint16_t zb_zcl_alarm_get_alarm_res_s::cluster_id

Cluster ID field

§ status

zb_uint8_t zb_zcl_alarm_get_alarm_res_s::status

Status field

§ timestamp

zb_uint32_t zb_zcl_alarm_get_alarm_res_s::timestamp

TimeStamp field


The documentation for this struct was generated from the following file: