Parameters for End_Device_Bind_req. More...
#include <zboss_api_zdo.h>
Data Fields | |
| zb_uint16_t | dst_addr |
| zb_zdo_end_device_bind_req_head_t | head_param |
| zb_zdo_end_device_bind_req_tail_t | tail_param |
| zb_uint16_t | cluster_list [1] |
Parameters for End_Device_Bind_req.
| zb_uint16_t zb_end_device_bind_req_param_s::cluster_list[1] |
List of Input and Output ClusterIDs to be used for matching
| zb_uint16_t zb_end_device_bind_req_param_s::dst_addr |
Destination address
| zb_zdo_end_device_bind_req_head_t zb_end_device_bind_req_param_s::head_param |
Parameters for command head
| zb_zdo_end_device_bind_req_tail_t zb_end_device_bind_req_param_s::tail_param |
Parameters for command tail