Logo
Developing with ZBOSS for Zigbee
NWK functions visible to applications

Modules

 NWK common constants
 
 NWK management service
 
 NWK PAN ID conflicts
 
 NWK MTORR functionality
 

Functions

zb_ret_t zb_mac_enable_interface (zb_uint8_t iface_id)
 
zb_ret_t zb_mac_disable_interface (zb_uint8_t iface_id)
 
zb_bool_t zb_mac_is_interface_active (zb_uint8_t iface_id)
 
void zb_nwk_mm_set_channel_mask (zb_uint8_t iface_id, zb_uint8_t page_index, zb_uint32_t channel_mask)
 

Detailed Description