Water Content Measurement cluster attributes | |
| enum | zb_zcl_rel_humidity_measurement_attr_e { ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_ID = 0x0000, ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_ID = 0x0001, ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_ID = 0x0002, ZB_ZCL_ATTR_REL_HUMIDITY_TOLERANCE_ID = 0x0003 } |
| Water Content Measurement cluster attribute identifiers. More... | |
| #define | ZB_ZCL_WATER_CONTENT_MEASUREMENT_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
| Default value for Water Content Measurement cluster revision global attribute. | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_UNKNOWN 0xFFFF |
| MeasuredValue attribute unknown value. | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MIN_VALUE 0x0000 |
| MinMeasuredValue attribute minimum value. | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MAX_VALUE 0x270F |
| MinMeasuredValue attribute maximum value. | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_UNDEFINED 0xFFFF |
| MinMeasuredValue attribute undefined value. | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MIN_VALUE 0x0001 |
| MaxMeasuredValue attribute minimum value. | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MAX_VALUE 0x2710 |
| MaxMeasuredValue attribute maximum value. | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_UNDEFINED 0xFFFF |
| MaxMeasuredValue attribute value not defined. | |
| #define | ZB_ZCL_REL_HUMIDITY_MEASUREMENT_VALUE_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
| Default value for MeasurementValue attribute. | |
| #define | ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
| Default value for MeasurementMinValue attribute. | |
| #define | ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
| Default value for MeasurementMaxValue attribute. | |
| #define | ZB_ZCL_DECLARE_REL_HUMIDITY_MEASUREMENT_ATTRIB_LIST(attr_list, value, min_value, max_value) |
| Declare attribute list for Relative Humidity Measurement cluster - server side. More... | |
| #define ZB_ZCL_DECLARE_REL_HUMIDITY_MEASUREMENT_ATTRIB_LIST | ( | attr_list, | |
| value, | |||
| min_value, | |||
| max_value | |||
| ) |
Declare attribute list for Relative Humidity Measurement cluster - server side.
| attr_list | - attribute list name |
| value | - pointer to variable to store MeasuredValue attribute |
| min_value | - pointer to variable to store MinMeasuredValue attribute |
| max_value | - pointer to variable to store MAxMeasuredValue attribute |
Water Content Measurement cluster attribute identifiers.