Data Structures | |
| struct | zb_zcl_poll_control_check_in_cli_param_s |
| Parameters to pass to device callback for incoming check in. More... | |
| struct | zb_zcl_poll_control_check_in_res_s |
| Structure representation of Check-in response command payload. More... | |
| struct | zb_zcl_poll_control_set_long_poll_interval_req_s |
| Structure representation of Set Long Poll Interval command payload. More... | |
| struct | zb_zcl_poll_control_set_short_poll_interval_req_s |
| Structure representation of Set Short Poll Interval command payload. More... | |
Functions | |
| void | zb_zcl_poll_control_start (zb_uint8_t param, zb_uint8_t endpoint) |
| Schedule poll control process on given endpoint First check-in will occur after one check-in interval Poll Control process also starts automatically during ZCL periodic activities initialization if Poll Control server cluster is declared. More... | |
| zb_uint8_t | zb_zcl_poll_control_stop (void) |
| Stop Poll control processing. More... | |
| void | zb_zcl_poll_control_start_check_in (zb_uint8_t param) |
| Start Poll Control process on Server side. More... | |
| void | zb_zcl_poll_controll_register_cb (zb_callback_t cb) |
| Register callback for Poll control cluster. More... | |
Poll Control cluster attribute identifiers | |
Note: These values were members of | |
| #define | ZB_ZCL_ATTR_POLL_CONTROL_CHECKIN_INTERVAL_ID 0x0000U |
| #define | ZB_ZCL_ATTR_POLL_CONTROL_LONG_POLL_INTERVAL_ID 0x0001U |
| #define | ZB_ZCL_ATTR_POLL_CONTROL_SHORT_POLL_INTERVAL_ID 0x0002U |
| #define | ZB_ZCL_ATTR_POLL_CONTROL_FAST_POLL_TIMEOUT_ID 0x0003U |
| #define | ZB_ZCL_ATTR_POLL_CONTROL_MIN_CHECKIN_INTERVAL_ID 0x0004U |
| #define | ZB_ZCL_ATTR_POLL_CONTROL_LONG_POLL_MIN_INTERVAL_ID 0x0005U |
| #define | ZB_ZCL_ATTR_POLL_CONTROL_FAST_POLL_MAX_TIMEOUT_ID 0x0006U |
| #define | ZB_ZCL_ATTR_POLL_CONTROL_STATUS_DATA_ID 0xefffU |
| #define | ZB_ZCL_ATTR_POLL_CONTROL_ADDR_DATA_ID 0xeffeU |
Poll Control cluster attributes | |
| #define | ZB_ZCL_POLL_CONTROL_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0003u) |
| Default value for Poll Control cluster revision global attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_CHECKIN_INTERVAL_NO_CHECK_IN_VALUE 0x0000 |
| Value for stop Check-in process for Check-in Interval attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_CHECKIN_INTERVAL_DEFAULT_VALUE 0x3840 |
| Default value for Check-in Interval attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_CHECKIN_INTERVAL_MAX_VALUE 0x6e0000 |
| Maximum value for Check-in Interval attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_LONG_POLL_INTERVAL_MIN_VALUE ZB_PIM_MINIMUM_LONG_POLL_INTERVAL_IN_QS |
| Minimum value for Long Poll Interval attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_LONG_POLL_INTERVAL_DEFAULT_VALUE ZB_PIM_DEFAULT_LONG_POLL_INTERVAL_IN_QS |
| Default value for Long Poll Interval attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_LONG_POLL_INTERVAL_MAX_VALUE ZB_PIM_MAXIMUM_LONG_POLL_INTERVAL_IN_QS |
| Maximum value for Long Poll Interval attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_SHORT_POLL_INTERVAL_MIN_VALUE ZB_PIM_MINIMUM_SHORT_POLL_INTERVAL_IN_QS |
| Minimum value for Short Poll Interval attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_SHORT_POLL_INTERVAL_DEFAULT_VALUE ZB_PIM_DEFAULT_SHORT_POLL_INTERVAL_IN_QS |
| Default value for Short Poll Interval attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_SHORT_POLL_INTERVAL_MAX_VALUE ZB_PIM_MAXIMUM_SHORT_POLL_INTERVAL_IN_QS |
| Maximum value for Short Poll Interval attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_FAST_POLL_TIMEOUT_MIN_VALUE 0x01 |
| Minimum value for Fast Poll Timeout attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_FAST_POLL_TIMEOUT_DEFAULT_VALUE 0x0028 |
| Default value for Fast Poll Timeout attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_FAST_POLL_TIMEOUT_MAX_VALUE 0xffff |
| Maximum value for Fast Poll Timeout attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_CHECKIN_MIN_INTERVAL_DEFAULT_VALUE ((zb_uint32_t)0) |
| Default value for CheckinIntervalMin attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_LONG_POLL_MIN_INTERVAL_DEFAULT_VALUE ((zb_uint32_t)0) |
| Default value for LongPollIntervalMin attribute. | |
| #define | ZB_ZCL_POLL_CONTROL_FAST_POLL_MAX_TIMEOUT_DEFAULT_VALUE ((zb_uint16_t)0) |
| Default value for FastPollTimeoutMax attribute. | |
| #define | ZB_ZCL_DECLARE_POLL_CONTROL_ATTRIB_LIST(attr_list, checkin_interval, long_poll_interval, short_poll_interval, fast_poll_timeout, checkin_interval_min, long_poll_interval_min, fast_poll_timeout_max) |
| Declare attribute list for Poll Control cluster - server side. More... | |
| #define | ZB_ZCL_DECLARE_POLL_CONTROL_ATTRIB_LIST_CLIENT(attr_list) |
| Declare attribute list for Poll Control cluster - client side. More... | |
Poll Control cluster commands | |
| enum | zb_zcl_poll_control_cmd_e { ZB_ZCL_CMD_POLL_CONTROL_CHECK_IN_ID = 0x00 } |
| Poll Control cluster command identifiers. More... | |
| enum | zb_zcl_poll_control_resp_cmd_e { ZB_ZCL_CMD_POLL_CONTROL_CHECK_IN_RESPONSE_ID = 0x00, ZB_ZCL_CMD_POLL_CONTROL_FAST_POLL_STOP_ID = 0x01, ZB_ZCL_CMD_POLL_CONTROL_SET_LONG_POLL_INTERVAL_ID = 0x02, ZB_ZCL_CMD_POLL_CONTROL_SET_SHORT_POLL_INTERVAL_ID = 0x03 } |
| Poll Control cluster response command identifiers. More... | |
| typedef struct zb_zcl_poll_control_check_in_cli_param_s | zb_zcl_poll_control_check_in_cli_param_t |
| Parameters to pass to device callback for incoming check in. | |
| typedef struct zb_zcl_poll_control_check_in_res_s | zb_zcl_poll_control_check_in_res_t |
| Structure representation of Check-in response command payload. | |
| typedef struct zb_zcl_poll_control_set_long_poll_interval_req_s | zb_zcl_poll_control_set_long_poll_interval_t |
| Structure representation of Set Long Poll Interval command payload. | |
| typedef struct zb_zcl_poll_control_set_short_poll_interval_req_s | zb_zcl_poll_control_set_short_poll_interval_t |
| Structure representation of Set Short Poll Interval command payload. | |
| zb_ret_t | zb_zcl_poll_control_set_client_addr (zb_uint8_t local_ep, zb_uint16_t addr, zb_uint8_t ep) |
| Set client address information. This address is used to send Check-in command. If address information is NOT sent, check-in command will be sent assuming binding with client is created. More... | |
| void | zb_zcl_set_fast_poll_timeout (zb_uint8_t ep, zb_uint16_t fast_poll_timeout) |
| Function is used by Poll control client to set Fast poll timeout value. This value is included into Check-in response command. More... | |
| void | zb_zcl_poll_control_save_nvram (zb_uint8_t param) |
| Save to NVRAM Poll Control dataset. More... | |
| #define | ZB_ZCL_POLL_CONTROL_SEND_CHECK_IN_REQ( _buffer, _dst_addr, _dst_addr_mode, _dst_ep, _local_ep, _prfl_id, _cb) |
| Send Check-in command, see HA spec 9.5.4.4. More... | |
| #define | ZB_ZCL_POLL_CONTROL_SEND_CHECK_IN_RES( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb, is_start, timeout) |
| Send "Check-in response" command, see HA spec 9.5.5.3. More... | |
| #define | ZB_ZCL_POLL_CONTROL_GET_CHECK_IN_RES(data_ptr, buffer, status) |
| Macro for getting Check-in response command. More... | |
| #define | ZB_ZCL_POLL_CONTROL_SEND_FAST_POLL_STOP_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb) |
| Send "Fast Poll Stop" command, see HA spec 9.5.5.4. More... | |
| #define | ZB_ZCL_POLL_CONTROL_SEND_SET_LONG_POLL_INTERVAL_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb, interval) |
| Send "Set Long Poll Interval" command, see HA spec 9.5.5.5. More... | |
| #define | ZB_ZCL_POLL_CONTROL_GET_SET_LONG_POLL_INTERVAL_REQ(data_ptr, buffer, status) |
| Macro for getting "Set Long Poll Interval" command. More... | |
| #define | ZB_ZCL_POLL_CONTROL_SEND_SET_SHORT_POLL_INTERVAL_REQ( buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, def_resp, cb, interval) |
| Send "Set Short Poll Interval" command, see HA spec 9.5.5.6. More... | |
| #define | ZB_ZCL_POLL_CONTROL_GET_SET_SHORT_POLL_INTERVAL_REQ(data_ptr, buffer, status) |
| Macro for getting "Set Short Poll Interval" command. More... | |
All commands in the cluster have only request form, and carry no payload.
| #define ZB_ZCL_ATTR_POLL_CONTROL_ADDR_DATA_ID 0xeffeU |
Status Data - custom non-spec parameters for server side
| #define ZB_ZCL_ATTR_POLL_CONTROL_CHECKIN_INTERVAL_ID 0x0000U |
Check-in Interval attribute, HA spec 9.5.4.1.1
| #define ZB_ZCL_ATTR_POLL_CONTROL_FAST_POLL_MAX_TIMEOUT_ID 0x0006U |
Fast Poll Timeout Max attribute, HA spec 9.5.4.1.6
| #define ZB_ZCL_ATTR_POLL_CONTROL_FAST_POLL_TIMEOUT_ID 0x0003U |
Fast Poll Timeout attribute, HA spec 9.5.4.1.
| #define ZB_ZCL_ATTR_POLL_CONTROL_LONG_POLL_INTERVAL_ID 0x0001U |
Long Poll Interval attribute, HA spec 9.5.4.1.2
| #define ZB_ZCL_ATTR_POLL_CONTROL_LONG_POLL_MIN_INTERVAL_ID 0x0005U |
Long Poll Interval Min attribute, HA spec 9.5.4.1.5
| #define ZB_ZCL_ATTR_POLL_CONTROL_MIN_CHECKIN_INTERVAL_ID 0x0004U |
Check-in Interval Min attribute, HA spec 9.5.4.1.4
| #define ZB_ZCL_ATTR_POLL_CONTROL_SHORT_POLL_INTERVAL_ID 0x0002U |
Short Poll Interval attribute, HA spec 9.5.4.1.3
| #define ZB_ZCL_ATTR_POLL_CONTROL_STATUS_DATA_ID 0xefffU |
Status Data - custom non-spec parameters
| #define ZB_ZCL_DECLARE_POLL_CONTROL_ATTRIB_LIST | ( | attr_list, | |
| checkin_interval, | |||
| long_poll_interval, | |||
| short_poll_interval, | |||
| fast_poll_timeout, | |||
| checkin_interval_min, | |||
| long_poll_interval_min, | |||
| fast_poll_timeout_max | |||
| ) |
Declare attribute list for Poll Control cluster - server side.
| attr_list | - attribute list name |
| checkin_interval | - pointer to variable to store Check-in Interval attribute |
| long_poll_interval | - pointer to variable to store Long Poll Interval attribute |
| short_poll_interval | - pointer to variable to store Short Poll Interval attribute |
| fast_poll_timeout | - pointer to variable to store Fast Poll Timeout attribute |
| checkin_interval_min | - pointer to variable to store Check-in Interval Min attribute |
| long_poll_interval_min- | pointer to variable to store Long Poll Interval Min attribute |
| fast_poll_timeout_max | - pointer to variable to store Fast Poll Timeout Max attribute |
| #define ZB_ZCL_DECLARE_POLL_CONTROL_ATTRIB_LIST_CLIENT | ( | attr_list | ) |
Declare attribute list for Poll Control cluster - client side.
| attr_list | - attribute list name |
| #define ZB_ZCL_POLL_CONTROL_GET_CHECK_IN_RES | ( | data_ptr, | |
| buffer, | |||
| status | |||
| ) |
Macro for getting Check-in response command.
| data_ptr | - pointer to a variable of type zb_zcl_poll_control_check_in_res_s. |
| buffer | containing the packet (by pointer). |
| status | - variable to put parse status to (see zb_zcl_parse_status_t). |
| #define ZB_ZCL_POLL_CONTROL_GET_SET_LONG_POLL_INTERVAL_REQ | ( | data_ptr, | |
| buffer, | |||
| status | |||
| ) |
Macro for getting "Set Long Poll Interval" command.
| data_ptr | - pointer to a variable of type zb_zcl_poll_control_set_long_poll_interval_t. |
| buffer | containing the packet (by pointer). |
| status | - variable to put parse status to (see zb_zcl_parse_status_t). |
| #define ZB_ZCL_POLL_CONTROL_GET_SET_SHORT_POLL_INTERVAL_REQ | ( | data_ptr, | |
| buffer, | |||
| status | |||
| ) |
Macro for getting "Set Short Poll Interval" command.
| data_ptr | - pointer to a variable of type zb_zcl_poll_control_set_short_poll_interval_t. |
| buffer | containing the packet (by pointer). |
| status | - variable to put parse status to (see zb_zcl_parse_status_t). |
| #define ZB_ZCL_POLL_CONTROL_SEND_CHECK_IN_REQ | ( | _buffer, | |
| _dst_addr, | |||
| _dst_addr_mode, | |||
| _dst_ep, | |||
| _local_ep, | |||
| _prfl_id, | |||
| _cb | |||
| ) |
Send Check-in command, see HA spec 9.5.4.4.
| _buffer | - to put packet to |
| _dst_addr | - destination address |
| _dst_addr_mode | - addressing mode |
| _dst_ep | - destination endpoint |
| _local_ep | - source endpoint |
| _prfl_id | - profile identifier |
| _cb | - callback for getting command send status |
| #define ZB_ZCL_POLL_CONTROL_SEND_CHECK_IN_RES | ( | buffer, | |
| addr, | |||
| dst_addr_mode, | |||
| dst_ep, | |||
| ep, | |||
| prfl_id, | |||
| def_resp, | |||
| cb, | |||
| is_start, | |||
| timeout | |||
| ) |
Send "Check-in response" command, see HA spec 9.5.5.3.
| buffer | to put packet to |
| addr | - address to send packet to |
| dst_addr_mode | - addressing mode |
| dst_ep | - destination endpoint |
| ep | - sending endpoint |
| prfl_id | - profile identifier |
| def_resp | - enable/disable default response |
| cb | - callback |
| is_start | - Start Fast Polling |
| timeout | - Fast Poll Timeout |
| #define ZB_ZCL_POLL_CONTROL_SEND_FAST_POLL_STOP_REQ | ( | buffer, | |
| addr, | |||
| dst_addr_mode, | |||
| dst_ep, | |||
| ep, | |||
| prfl_id, | |||
| def_resp, | |||
| cb | |||
| ) |
Send "Fast Poll Stop" command, see HA spec 9.5.5.4.
| buffer | to put packet to |
| addr | - address to send packet to |
| dst_addr_mode | - addressing mode |
| dst_ep | - destination endpoint |
| ep | - sending endpoint |
| prfl_id | - profile identifier |
| def_resp | - enable/disable default response |
| cb | - callback |
| #define ZB_ZCL_POLL_CONTROL_SEND_SET_LONG_POLL_INTERVAL_REQ | ( | buffer, | |
| addr, | |||
| dst_addr_mode, | |||
| dst_ep, | |||
| ep, | |||
| prfl_id, | |||
| def_resp, | |||
| cb, | |||
| interval | |||
| ) |
Send "Set Long Poll Interval" command, see HA spec 9.5.5.5.
| buffer | to put packet to |
| addr | - address to send packet to |
| dst_addr_mode | - addressing mode |
| dst_ep | - destination endpoint |
| ep | - sending endpoint |
| prfl_id | - profile identifier |
| def_resp | - enable/disable default response |
| cb | - callback |
| interval | - New Long Poll Interval |
| #define ZB_ZCL_POLL_CONTROL_SEND_SET_SHORT_POLL_INTERVAL_REQ | ( | buffer, | |
| addr, | |||
| dst_addr_mode, | |||
| dst_ep, | |||
| ep, | |||
| prfl_id, | |||
| def_resp, | |||
| cb, | |||
| interval | |||
| ) |
Send "Set Short Poll Interval" command, see HA spec 9.5.5.6.
| buffer | to put packet to |
| addr | - address to send packet to |
| dst_addr_mode | - addressing mode |
| dst_ep | - destination endpoint |
| ep | - sending endpoint |
| prfl_id | - profile identifier |
| def_resp | - enable/disable default response |
| cb | - callback |
| interval | - New Short Poll Interval |
Poll Control cluster response command identifiers.
| void zb_zcl_poll_control_save_nvram | ( | zb_uint8_t | param | ) |
Save to NVRAM Poll Control dataset.
| param |
| zb_ret_t zb_zcl_poll_control_set_client_addr | ( | zb_uint8_t | local_ep, |
| zb_uint16_t | addr, | ||
| zb_uint8_t | ep | ||
| ) |
Set client address information. This address is used to send Check-in command. If address information is NOT sent, check-in command will be sent assuming binding with client is created.
| local_ep | - local endpoint number, is used to find particular attribute |
| addr | - poll control client short address |
| ep | - poll control client end point |
| void zb_zcl_poll_control_start | ( | zb_uint8_t | param, |
| zb_uint8_t | endpoint | ||
| ) |
Schedule poll control process on given endpoint First check-in will occur after one check-in interval Poll Control process also starts automatically during ZCL periodic activities initialization if Poll Control server cluster is declared.
| param | - buffer for check-in command |
| endpoint | - endpoint to start poll control process on |
| void zb_zcl_poll_control_start_check_in | ( | zb_uint8_t | param | ) |
Start Poll Control process on Server side.
| param | - buffer for Poll Process |
| zb_uint8_t zb_zcl_poll_control_stop | ( | void | ) |
Stop Poll control processing.
Checking already scheduled will be canceled
| void zb_zcl_poll_controll_register_cb | ( | zb_callback_t | cb | ) |
Register callback for Poll control cluster.
This callback will be called when check-in command is sent.
| cb | - pointer to callback |
| void zb_zcl_set_fast_poll_timeout | ( | zb_uint8_t | ep, |
| zb_uint16_t | fast_poll_timeout | ||
| ) |
Function is used by Poll control client to set Fast poll timeout value. This value is included into Check-in response command.
| ep | - local endpoint number, running Poll control client |
| fast_poll_timeout | - Fast poll timeout value (in quarterseconds) |