Data Structures | |
| struct | zb_zcl_multi_value_attrs_s |
| Multistate Value cluster attributes. More... | |
Macros | |
| #define | ZB_ZCL_MULTI_VALUE_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0001u) |
| Default value for Multistate Value cluster revision global attribute. | |
| #define | ZB_ZCL_MULTI_VALUE_DESCRIPTION_DEFAULT_VALUE {0} |
| Default value for Description attribute. | |
| #define | ZB_ZCL_MULTI_VALUE_OUT_OF_SERVICE_DEFAULT_VALUE ZB_FALSE |
| Default value for OutOfService attribute. | |
| #define | ZB_ZCL_MULTI_VALUE_RELIABILITY_DEFAULT_VALUE ZB_ZCL_MULTI_VALUE_RELIABILITY_NO_FAULT_DETECTED |
| Default value for Reliability attribute. | |
| #define | ZB_ZCL_MULTI_VALUE_STATUS_FLAGS_DEFAULT_VALUE ZB_ZCL_MULTI_VALUE_STATUS_FLAGS_NORMAL |
| Default value for StatusFlags attribute. | |
| #define | ZB_ZCL_MULTI_VALUE_STATUS_FLAGS_MIN_VALUE 0 |
| StatusFlags attribute minimum value. | |
| #define | ZB_ZCL_MULTI_VALUE_STATUS_FLAGS_MAX_VALUE 0x0f |
| StatusFlags attribute maximum value. | |
| #define | ZB_ZCL_DECLARE_MULTI_VALUE_ATTRIB_LIST(attr_list, description, out_of_service, present_value, reliability, relinquish_default, status_flags, app_type) |
| Declare attribute list for Multistate Value cluster. More... | |
| #define | ZB_ZCL_MULTI_VALUE_DESCRIPTION_MAX_LEN 16 |
| #define | ZB_ZCL_DECLARE_MULTI_VALUE_ATTR_LIST(attr_list, attrs) |
| Declare attribute list for Multistate Value cluster. More... | |
Typedefs | |
| typedef struct zb_zcl_multi_value_attrs_s | zb_zcl_multi_value_attrs_t |
| Multistate Value cluster attributes. | |
Multistate Value cluster application types | |
The ApplicationType attribute indicates the specific application usage for the cluster. ApplicationType is subdivided into Group, Type and an Index number, as follows:
| |
| enum | zb_zcl_mv_application_types_e { ZB_ZCL_MV_APP_TYPE_APP_DOMAIN_HVAC = 0x0000 } |
| Type values for Multistate Value cluster applications. More... | |
| enum | zb_zcl_mv_app_domain_hvac_e { ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_0 = ZB_ZCL_MV_SET_APP_TYPE_WITH_ID(ZB_ZCL_MV_APP_TYPE_APP_DOMAIN_HVAC, 0x0000), ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_1, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_2, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_3, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_4, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_5, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_6, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_7, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_8, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_9, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_10, ZB_ZCL_MV_APP_DOMAIN_HVAC_STATES_GROUP_11, ZB_ZCL_MV_APP_DOMAIN_HVAC_OTHER = ZB_ZCL_MV_SET_APP_TYPE_WITH_ID(ZB_ZCL_MV_APP_TYPE_APP_DOMAIN_HVAC, 0xffff) } |
| #define | ZB_ZCL_MV_GROUP_ID 0x0d |
| #define | ZB_ZCL_MV_SET_APP_TYPE_WITH_ID(_type, _id) ((ZB_ZCL_MV_GROUP_ID << 24) | ((_type & 0xff) << 16) | (_id & 0xffff)) |
The Multistate Value (Basic) cluster provides an interface for setting a multistate value, typically used as a control system parameter, and accessing characteristics of that value.
| #define ZB_ZCL_DECLARE_MULTI_VALUE_ATTR_LIST | ( | attr_list, | |
| attrs | |||
| ) |
Declare attribute list for Multistate Value cluster.
| [in] | attr_list | - attribute list variable name |
| [in] | attrs | - variable of zb_zcl_multi_value_attrs_t type (containing Multistate Value cluster attributes) |
| #define ZB_ZCL_DECLARE_MULTI_VALUE_ATTRIB_LIST | ( | attr_list, | |
| description, | |||
| out_of_service, | |||
| present_value, | |||
| reliability, | |||
| relinquish_default, | |||
| status_flags, | |||
| app_type | |||
| ) |
Declare attribute list for Multistate Value cluster.
| attr_list | - attribute list name |
| description | - pointer to variable storing Description attribute value |
| out_of_service | - pointer to variable storing OutOfService attribute value |
| present_value | - pointer to variable storing PresentValue attribute value |
| reliability | - pointer to variable storing Reliability attribute value |
| relinquish_default | - pointer to variable storing RelinquishDefault attribute value |
| status_flags | - pointer to variable storing StatusFlags attribute value |
| app_type | - pointer to variable storing ApplicationType attribute value |
| #define ZB_ZCL_MULTI_VALUE_DESCRIPTION_MAX_LEN 16 |
Maximum length of Description string field
Multistate Value cluster attribute identifiers.
Reliability attribute values.
StatusFlags attribute values.