Data Structures | |
| struct | zb_zcl_daily_schedule_attr_linky_peak_period_status_s |
Macros | |
| #define | ZB_ZCL_DAILY_SCHEDULE_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0001u) |
| Default value for Daily Schedule cluster revision global attribute (not defined anywhere) | |
| #define | ZB_ZCL_DECLARE_DAILY_SCHEDULE_ATTR_LIST(attr_list) |
| Declare attribute list for Daily Schedule cluster (only cluster revision attribute) More... | |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_COLOR_UNUSED 0b00 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_COLOR_LOW_BLUE 0b01 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_COLOR_MEDIUM_WHITE 0b10 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_COLOR_HIGH_RED 0b11 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_PRIOR_NOTICE_NONE 0b00 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_PRIOR_NOTICE_PP1 0b01 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_PRIOR_NOTICE_PP2 0b10 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_PRIOR_NOTICE_PP3 0b11 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_ON_PEAK_NONE 0b00 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_ON_PEAK_PERIOD_1 0b01 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_ON_PEAK_PERIOD_2 0b10 |
| #define | ZB_ZCL_ATTR_LINKY_PEAK_PERIOD_STATUS_ON_PEAK_PERIOD_3 0b11 |
| #define ZB_ZCL_DECLARE_DAILY_SCHEDULE_ATTR_LIST | ( | attr_list | ) |
Declare attribute list for Daily Schedule cluster (only cluster revision attribute)
| attr_list | - attribute list name |
| typedef struct zb_zcl_daily_schedule_attr_linky_peak_period_status_s zb_zcl_daily_schedule_attr_linky_peak_period_status_t |
The LinkyPeakPeriodStatus attribute subfields
The attributes defined in this cluster are arranged into sets of related attributes; each set can contain up to 256 attributes. Attribute identifiers are encoded such that the most significant Octet specifies the attribute set and the least significant Octet specifies the attribute within the set.
| typedef enum zb_zcl_daily_schedule_srv_auxiliary_switch_attr_set_e zb_zcl_daily_schedule_srv_auxiliary_switch_attr_set_t |
| typedef enum zb_zcl_daily_schedule_srv_schedule_attr_set_e zb_zcl_daily_schedule_srv_schedule_attr_set_t |
The attributes defined in this cluster are arranged into sets of related attributes; each set can contain up to 256 attributes. Attribute identifiers are encoded such that the most significant Octet specifies the attribute set and the least significant Octet specifies the attribute within the set.
| Enumerator | |
|---|---|
| ZB_ZCL_DAILY_SCHEDULE_AUXILIARY_SWITCH_LABEL_SET | Auxiliary Switch Label Attribute Set |
| ZB_ZCL_DAILY_SCHEDULE_SCHEDULE_ATTRIBUTES_SET | Schedule Attribute Set |