Modules | |
| Daily Schedule cluster attributes | |
| Daily Schedule cluster commands | |
Macros | |
| #define | ZB_ZCL_DAILY_SCHEDULE_CURRENT_AUXILLARY_LOAD_SWITCH_STATE_DEFAULT_VALUE 0x00 |
| Default value for CurrentAuxiliaryLoadSwitchState attribute. | |
| #define | ZB_ZCL_DAILY_SCHEDULE_LINKY_PEAK_PERIOD_STATUS_DEFAULT_VALUE 0x00 |
| Default value for LinkyPeakPeriodStatus attribute. | |
| #define | ZB_ZCL_DAILY_SCHEDULE_PEAK_START_TIME_DEFAULT_VALUE ((zb_uint32_t)0xFFFFFFFF) |
| Default value for PeakStartTime attribute. | |
| #define | ZB_ZCL_DAILY_SCHEDULE_PEAK_END_TIME_DEFAULT_VALUE ((zb_uint32_t)0xFFFFFFFF) |
| Default value for PeakEndTime attribute. | |
| #define | ZB_ZCL_DAILY_SCHEDULE_CURRENT_TARIFF_LABEL_DEFAULT_VALUE {0} |
| Default value for CurrentTariffLabel attribute. | |
The Daily Schedule cluster allows information that can be scheduled for an entire day to be transferred within the premises. The information is distributed by an ESI or similar server device.