Enumerations | |
| enum | zb_zcl_av_multiplier_number_e { ZB_ZCL_AV_MULTIPLIER_DUCT_MULTIPLIER = ZB_ZCL_AV_SET_APP_TYPE_WITH_ID(ZB_ZCL_AV_APP_TYPE_MULTIPLIER, 0x0000), ZB_ZCL_AV_MULTIPLIER_OTHER = ZB_ZCL_AV_SET_APP_TYPE_WITH_ID(ZB_ZCL_AV_APP_TYPE_MULTIPLIER, 0xffff) } |
| Values for 'Multiplier - Number' type of Analog Value cluster. More... | |
Analog Value cluster application types | |
The ApplicationType attribute indicates the specific application usage for the cluster. ApplicationType is subdivided into Group, Type and an Index number, as follows:
| |
| enum | zb_zcl_av_application_types_e { ZB_ZCL_AV_APP_TYPE_TEMPERATURE = 0x00, ZB_ZCL_AV_APP_TYPE_AREA = 0x01, ZB_ZCL_AV_APP_TYPE_MULTIPLIER = 0x02, ZB_ZCL_AV_APP_TYPE_FLOW = 0x03, ZB_ZCL_AV_APP_TYPE_OTHER = 0xff } |
| Type values for Analog Value cluster applications. More... | |
Analog Value cluster representing Area | |
| enum | zb_zcl_av_area_in_squares_meters { ZB_ZCL_AV_AREA_DUCT_AREA = ZB_ZCL_AV_SET_APP_TYPE_WITH_ID(ZB_ZCL_AV_APP_TYPE_AREA, 0x0000), ZB_ZCL_AV_AREA_OTHER = ZB_ZCL_AV_SET_APP_TYPE_WITH_ID(ZB_ZCL_AV_APP_TYPE_AREA, 0xffff) } |
| Values for 'Area in Square Metres' type of Analog Value cluster. More... | |
Values for 'Temperature in degrees Celsius' type of Analog Value cluster.