Functions | |
| void | zb_zcl_rel_humidity_init_server (void) |
| void | zb_zcl_rel_humidity_init_client (void) |
Water Content Measurement cluster attributes | |
| #define | ZB_ZCL_WATER_CONTENT_MEASUREMENT_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
| Default value for Water Content Measurement cluster revision global attribute. More... | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_UNKNOWN 0xFFFF |
| MeasuredValue attribute unknown value. More... | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MIN_VALUE 0x0000 |
| MinMeasuredValue attribute minimum value. More... | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MAX_VALUE 0x270F |
| MinMeasuredValue attribute maximum value. More... | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_UNDEFINED 0xFFFF |
| MinMeasuredValue attribute undefined value. More... | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MIN_VALUE 0x0001 |
| MaxMeasuredValue attribute minimum value. More... | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MAX_VALUE 0x2710 |
| MaxMeasuredValue attribute maximum value. More... | |
| #define | ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_UNDEFINED 0xFFFF |
| MaxMeasuredValue attribute value not defined. More... | |
| #define | ZB_ZCL_REL_HUMIDITY_MEASUREMENT_VALUE_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
| Default value for MeasurementValue attribute. More... | |
| #define | ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
| Default value for MeasurementMinValue attribute. More... | |
| #define | ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE ((zb_uint16_t)0xFFFF) |
| Default value for MeasurementMaxValue attribute. More... | |
| #define | ZB_ZCL_DECLARE_REL_HUMIDITY_MEASUREMENT_ATTRIB_LIST(attr_list, value, min_value, max_value) |
| Declare attribute list for Relative Humidity Measurement cluster - server side. More... | |
| enum | zb_zcl_rel_humidity_measurement_attr_e { ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_ID = 0x0000, ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_ID = 0x0001, ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_ID = 0x0002, ZB_ZCL_ATTR_REL_HUMIDITY_TOLERANCE_ID = 0x0003 } |
| Water Content Measurement cluster attribute identifiers. More... | |
| #define ZB_ZCL_CLUSTER_ID_REL_HUMIDITY_MEASUREMENT_CLIENT_ROLE_INIT zb_zcl_rel_humidity_init_client |
| #define ZB_ZCL_CLUSTER_ID_REL_HUMIDITY_MEASUREMENT_SERVER_ROLE_INIT zb_zcl_rel_humidity_init_server |
| void zb_zcl_rel_humidity_init_client | ( | void | ) |
| void zb_zcl_rel_humidity_init_server | ( | void | ) |