#include <zboss_api_core.h>Data Structures | |
| struct | zb_zcl_cluster_desc_s |
| ZCL cluster description. More... | |
| struct | zb_zcl_attr_s |
| ZCL attribute definition structure. More... | |
| struct | zb_zcl_frame_ctrl_s |
| ZCL frame control field. More... | |
| struct | zb_zcl_frame_hdr_full_s |
| ZCL frame header with manufacturer code. More... | |
| struct | zb_zcl_frame_hdr_short_s |
| ZCL frame header without manufacturer code. More... | |
| struct | zb_zcl_addr_s |
| Type to represent source address of ZCL message. More... | |
| union | zb_zcl_addr_s::zb_zcl_addr_u |
| struct | zb_zcl_parsed_hdr_s |
| struct | zb_zcl_attr_addr_info_s |
| struct | zb_zcl_command_send_status_s |
Macros | |
| #define | ZB_COMPILE_ZCL_SAMPLE |
| #define | ZB_MAX_PHY_PAYLOAD_SIZE 127U |
| #define | ZB_ZCL_HI_MAX_PAYLOAD_SIZE 66U |
| #define | ZB_ZCL_HI_WO_IEEE_MAX_PAYLOAD_SIZE 82U |
| #define | ZB_ZCL_IS_CLUSTER_MANUF_SPEC(_cluster_id) ((_cluster_id) > 0xfbff) |
| Check whether cluster is manufacturer specific. More... | |
| #define | ZB_ZCL_MANUF_CODE_INVALID 0x0000 |
| Internal invalid manufacturer code value. More... | |
| #define | ZB_ZCL_GLOBAL_CLUSTER_REVISION_DEFAULT 1 |
| ZCL global attribute: cluster revision returned by default. Used if the GLOBAL_CLUSTER_REVISION attribute is undefined for the cluster/role. More... | |
| #define | ZB_ZCL_CLUSTER_REV_MIN ZB_ZCL_GLOBAL_CLUSTER_REVISION_DEFAULT |
| ZCL pre-ZCL8 API default cluster revision (minimal Cluster revision) More... | |
| #define | ZB_ZCL_PEER_CLUSTER_REV_UNKNOWN 0xFFFFu |
| ZCL unknown peer Cluster revision value. More... | |
| #define | ZB_ZCL_SET_STRING_VAL(str, val, len) (ZB_MEMCPY((zb_uint8_t*)(str) + 1, (val), (len)), *(zb_uint8_t*)(str) = (len)) |
| Sets correctly ZCL char string value. More... | |
| #define | ZB_ZCL_GET_STRING_LENGTH(str) ((str)[0]) |
| Get ZCL string length. More... | |
| #define | ZB_ZCL_SET_STRING_LENGTH(str, _newlen) (((str))[0] = (_newlen)) |
| #define | ZB_ZCL_STRING_CONST_SIZE(str) (zb_uint8_t)(sizeof(str) - 1) |
| Returns size of a string constant. More... | |
| #define | ZB_ZCL_GET_STRING_BEGIN(_str) (&((_str)[1])) |
| #define | ZB_ZCL_GET_STRING_END(_str) (ZB_ZCL_GET_STRING_BEGIN(_str) + ZB_ZCL_GET_STRING_LENGTH(_str)) |
| #define | ZB_ZCL_GET_STRING_REF_AT(_str, _pos) (ZB_ZCL_GET_STRING_BEGIN(_str) + _pos) |
| #define | ZB_ZCL_GET_STRING_CHAR_AT(_str, _pos) *ZB_ZCL_GET_STRING_REF_AT(_str, _pos) |
| #define | ZB_ZCL_STRING_TO_C_STRING(_str) |
| #define | ZB_ZCL_STRING_CLEAR(_str) (_str[0] = 0) |
| #define | ZB_ZCL_STRING_APPEND_C_STR(_zcl_str, _zcl_str_max_size, _c_str) zb_zcl_string_append_data(_zcl_str, _zcl_str_max_size, (const zb_uint8_t *) _c_str, strlen(_c_str)) |
| #define | ZB_ZCL_STATIC_STRING_APPEND_C_STR(_zcl_s_str, _c_str) ZB_ZCL_STRING_APPEND_C_STR((zb_uint8_t *) _zcl_s_str, sizeof(_zcl_s_str), _c_str) |
| #define | ZB_ZCL_STATIC_STRING_APPEND_CHAR(_zcl_s_str, _char) zb_zcl_string_append_byte(_zcl_s_str, sizeof(_zcl_s_str), (zb_uint8_t) _char) |
| #define | ZB_ZCL_ATTR_SET_WITH_ATTR_ID(_set, _id) ((_set << 8) | (_id & 0xFF)) |
| #define | ZB_ZCL_CLUSTER_REVISION_DEFAULT 1 |
| ZCL 6.0: Default value for cluster revision global attribute, see zcl_attr_global. More... | |
| #define | ZB_ZCL_SET_ATTRIBUTE(ep, cluster_id, cluster_role, attr_id, value_ptr, check_access) |
| Sets attribute value, perform all needed checks before and after setting new value, including read-only check and marking for reporting. More... | |
| #define | ZB_ZCL_SET_DIRECTLY_ATTR_VAL8(attr_desc, value) |
| Set attribute 8-bit value without any check. Use this macro on your own risk, if and only if you are absolutely sure that no check for Access rights, Reporting and attribute type is needed. More... | |
| #define | ZB_ZCL_SET_DIRECTLY_ATTR_VAL16(attr_desc, value) |
| Set attribute 16-bit value without any check. Use this macro on your own risk, if and only if you are absolutely sure that no check for Access rights, Reporting and attribute type is needed. More... | |
| #define | ZB_ZCL_SET_DIRECTLY_ATTR_VAL32(attr_desc, value) |
| Set attribute 32-bit value without any check. Use this macro on your own risk, if and only if you are absolutely sure that no check for Access rights, Reporting and attribute type is needed. More... | |
| #define | ZB_ZCL_GET_ATTRIBUTE_VAL_8(attr_desc) (*(zb_uint8_t*)attr_desc->data_p) |
| #define | ZB_ZCL_GET_ATTRIBUTE_VAL_S8(attr_desc) (*(zb_int8_t*)attr_desc->data_p) |
| #define | ZB_ZCL_GET_ATTRIBUTE_VAL_16(attr_desc) (*(zb_uint16_t*)attr_desc->data_p) |
| #define | ZB_ZCL_GET_ATTRIBUTE_VAL_S16(attr_desc) (*(zb_int16_t*)attr_desc->data_p) |
| #define | ZB_ZCL_GET_ATTRIBUTE_VAL_32(attr_desc) (*(zb_uint32_t*)attr_desc->data_p) |
| #define | ZB_ZCL_GET_ATTRIBUTE_VAL_S32(attr_desc) (*(zb_int32_t*)attr_desc->data_p) |
| #define | ZB_ZCL_GET_ATTRIBUTE_VAL_SINGLE(attr_desc) (*(zb_single_t*)attr_desc->data_p) |
| #define | ZB_ZCL_MANUFACTURER_WILDCARD_ID 0xFFFFU |
| #define | ZB_ZCL_NON_MANUFACTURER_SPECIFIC 0xFFFFU |
| #define | ZB_ZCL_REVERT_DIRECTION(_d) (((_d) == ZB_ZCL_FRAME_DIRECTION_TO_SRV) ? ZB_ZCL_FRAME_DIRECTION_TO_CLI : ZB_ZCL_FRAME_DIRECTION_TO_SRV) |
| Reverts ZCL direction value. More... | |
| #define | ZB_ZCL_PARSED_HDR_SHORT_DATA(header) ((header)->addr_data.common_data) |
| Extract common addressing data from parsed ZCL structure. More... | |
| #define | ZB_ZCL_GET_FRAME_TYPE(v) |
| Get ZCL frame type zcl_frame_type. More... | |
| #define | ZB_ZCL_GET_MANUF_SPECIFIC(v) |
| Check is ZCL frame manufacturer specific zcl_manufacturer_specific. More... | |
| #define | ZB_ZCL_IS_MANUF_SPECIFIC(v) (ZB_ZCL_GET_MANUF_SPECIFIC(v) != 0U) |
| #define | ZB_ZCL_GET_DIRECTION(v) |
| Get ZCL frame direction zcl_frame_direction. More... | |
| #define | ZB_ZCL_GET_DISABLE_DEFAULT_RESPONSE(v) |
| Get ZCL disable default response field zcl_disable_default_response. More... | |
| #define | ZB_ZCL_SET_FRAME_TYPE(v, val) |
| Set ZCL frame type zcl_frame_type. More... | |
| #define | ZB_ZCL_SET_MANUF_SPECIFIC(v, val) |
| Set ZCL frame manufacturer specific zcl_manufacturer_specific. More... | |
| #define | ZB_ZCL_SET_DIRECTION(v, val) |
| Set ZCL frame direction zcl_frame_direction. More... | |
| #define | ZB_ZCL_SET_DISABLE_DEFAULT_RESPONSE(v, val) |
| Set ZCL disable default response field zcl_disable_default_response. More... | |
| #define | ZB_ZCL_CONSTRUCT_SPECIFIC_COMMAND_RES_FRAME_CONTROL(buf_ptr) |
| Construct ZCL header frame control value for cluster-specific command response. More... | |
| #define | ZB_ZCL_CONSTRUCT_COMMAND_HEADER(data_ptr, tsn, cmd_id) |
| Construct ZCL header. More... | |
| #define | ZB_ZCL_CONSTRUCT_COMMAND_HEADER_EXT(_data_ptr, _tsn, _is_manuf_spec, _manuf_specific, _cmd_id) |
| Construct ZCL header, Manufacturer specific value is conditionally supported. More... | |
| #define | ZB_ZCL_GET_SEQ_NUM() |
| Return next sequence number for ZCL frame. More... | |
| #define | ZB_ZCL_COPY_PARSED_HEADER(buf, dst) |
| Copy parsed ZCL header from buffer. More... | |
| #define | ZB_ZCL_SEND_CMD( buffer, addr, dst_addr_mode, dst_ep, ep, prof_id, dis_default_resp, cluster_id, command_id, cb) |
| General macro for sending a command with empty payload. More... | |
| #define | ZB_ZCL_START_PACKET(zbbuf) |
| Initializes zb_buf_t buffer and returns pointer to the beginning of array. More... | |
| #define | ZB_ZCL_GET_BYTES_WRITTEN(zbbuf, ptr) |
| Return number of bytes written to the buffer. More... | |
| #define | ZB_ZCL_GET_BYTES_AVAILABLE_WITH_FRAGMENTATION(zbbuf, ptr) |
| #define | ZB_ZCL_GET_BYTES_AVAILABLE_WO_FRAGMENTATION(zbbuf, ptr) (ZB_ZCL_HI_WO_IEEE_MAX_PAYLOAD_SIZE - ZB_ZCL_GET_BYTES_WRITTEN(zbbuf, ptr)) |
| #define | ZB_ZCL_GET_BYTES_AVAILABLE(zbbuf, ptr, profile_id, cluster_id) |
| Return number of bytes available in a packet. More... | |
| #define | ZB_ZCL_ATTR_SZ_RAW(attr_size) |
| #define | ZB_ZCL_PACKET_PUT_DATA8(ptr, val) |
| Put 8-bit value to packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_DATA16(ptr, val) |
| #define | ZB_ZCL_PACKET_PUT_DATA16_VAL(ptr, val) (ptr) = zb_put_next_htole16((ptr), val) |
| #define | ZB_ZCL_PACKET_PUT_2DATA16_VAL(ptr, val1, val2) (ptr) = zb_put_next_2_htole16((ptr),(val1),(val2)) |
| #define | ZB_ZCL_PACKET_PUT_2DATA32_VAL(ptr, val1, val2) (ptr) = zb_put_next_2_htole32((ptr),(val1),(val2)) |
| #define | ZB_ZCL_PACKET_PUT_DATA32_VAL(ptr, val) |
| Put 32-bit value to packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_DATA32(ptr, val) |
| Put 32-bit value to packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_DATA48_VAL(ptr, val) |
| Put 48-bit value to packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_DATA48(ptr, val) |
| Put 48-bit value to packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_DATA24_VAL(ptr, val) |
| Put 24-bit value to packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_DATA24(ptr, val) |
| Put 24-bit value to packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_DATA64(ptr, val) |
| Put 64-bit value to packet. More... | |
| #define | ZB_ZCL_PACKET_GET_DATA8(dst_ptr, src_ptr) |
| Get 8-bit value from packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_DATA_N(ptr, val, n) |
| Put N byte data to packet. More... | |
| #define | ZB_ZCL_PACKET_GET_DATA16(dst_ptr, src_ptr) |
| Get 16-bit value from packet. More... | |
| #define | ZB_ZCL_PACKET_GET_DATA24(dst_ptr, src_ptr) |
| Get 24-bit value from packet. More... | |
| #define | ZB_ZCL_PACKET_GET_DATA48(dst_ptr, src_ptr) |
| Get 48-bit value from packet. More... | |
| #define | ZB_ZCL_PACKET_GET_DATA32(dst_ptr, src_ptr) |
| Get 32-bit value from packet. More... | |
| #define | ZB_ZCL_PACKET_GET_DATA64(dst_ptr, src_ptr) |
| Get 64-bit value from packet. More... | |
| #define | ZB_ZCL_PACKET_GET_DATA_IEEE(dst_ptr, src_ptr) |
| Get IEEE address from packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_DATA_IEEE(dst_ptr, src_ptr) |
| Put IEEE address into packet. More... | |
| #define | ZB_ZCL_PACKET_PUT_STRING(_ptr, _val) |
| #define | ZB_ZCL_PACKET_GET_STRING(_zcl_str, data, _zcl_str_max_size) |
| #define | ZB_ZCL_PACKET_GET_STATIC_STRING(_zcl_str, data) ZB_ZCL_PACKET_GET_STRING(_zcl_str, data, sizeof(_zcl_str)) |
| #define | ZB_ZCL_PACKET_GET_DATA_N(dst_ptr, src_ptr, n) |
| Get N-byte value from packet. More... | |
| #define | ZB_ZCL_FINISH_PACKET(zbbuf, ptr) (void)zb_zcl_finish_and_send_packet((zbbuf), (ptr), |
| #define | ZB_ZCL_SEND_COMMAND_SHORT(buffer, addr, dst_addr_mode, dst_ep, ep, prof_id, cluster_id, cb) (const zb_addr_u *)(const void *)(&(addr)), (dst_addr_mode), (dst_ep), (ep), (prof_id), (cluster_id), (cb)) |
| #define | ZB_ZCL_FINISH_N_SEND_PACKET(zbbuf, ptr, addr, dst_addr_mode, dst_ep, ep, prof_id, cluster_id, cb) (void) zb_zcl_finish_and_send_packet((zbbuf), (ptr),(const zb_addr_u *)(const void *)(&(addr)), dst_addr_mode, dst_ep, ep, prof_id, cluster_id, cb) |
| #define | ZB_ZCL_FINISH_N_SEND_PACKET_NEW(zbbuf, ptr, addr, dst_addr_mode, dst_ep, ep, prof_id, cluster_id, cb, aps_secured, disable_aps_ack, delay) (void) zb_zcl_finish_and_send_packet_new((zbbuf), (ptr),(const zb_addr_u *)(const void *)(&(addr)), dst_addr_mode, dst_ep, ep, prof_id, cluster_id, cb, aps_secured, disable_aps_ack, delay) |
| #define | ZB_ZCL_FINISH_PACKET_O(zbbuf, ptr) (ptr) = zb_buf_alloc_left((zbbuf), ZB_ZCL_GET_BYTES_WRITTEN((zbbuf), (ptr))); |
| #define | ZB_ZCL_ATTR_GET16(value) (*((zb_uint16_t *)value)) |
| #define | ZB_ZCL_ATTR_GETS16(value) (*((zb_int16_t *)value)) |
| #define | ZB_ZCL_ATTR_GET32(value) (*((zb_uint32_t *)value)) |
| #define | ZB_ZCL_ATTR_GETS32(value) (*((zb_int32_t *)value)) |
| #define | ZB_ZCL_ATTR_GETSINGLE(value) (*((zb_single_t *)value)) |
| #define | ZB_ZCL_ATTR_GET24(value) (*((zb_int24_t *)value)) |
| #define | ZB_ZCL_ATTR_GET48(value) (*((zb_uint48_t *)value)) |
| #define | ZB_ZCL_FIX_ENDIAN(data_ptr, data_type) |
| Fix data endian, if needed, and store it in the same buffer. More... | |
| #define | ZB_ZCL_ATTRIB_LIST_GET_COUNT(list) ZB_ARRAY_SIZE((list)) - 2 |
| #define | ZB_ZCL_ATTRIB_LIST_GET_PTR(list) (zb_zcl_attr_t *)(list) + 1 |
Cluster roles in message exchange | |
| #define | ZB_ZCL_CLUSTER_SERVER_ROLE 0x01U |
| #define | ZB_ZCL_CLUSTER_CLIENT_ROLE 0x02U |
| #define | ZB_ZCL_CLUSTER_ANY_ROLE 0x03U |
| #define | ZB_ZCL_REVERT_CLUSTER_ROLE(_d) |
ZCL cluster identifiers | |
| #define | ZB_ZCL_CLUSTER_ID_BASIC 0x0000U |
| #define | ZB_ZCL_CLUSTER_ID_POWER_CONFIG 0x0001U |
| #define | ZB_ZCL_CLUSTER_ID_DEVICE_TEMP_CONFIG 0x0002U |
| #define | ZB_ZCL_CLUSTER_ID_IDENTIFY 0x0003U |
| #define | ZB_ZCL_CLUSTER_ID_GROUPS 0x0004U |
| #define | ZB_ZCL_CLUSTER_ID_SCENES 0x0005U |
| #define | ZB_ZCL_CLUSTER_ID_ON_OFF 0x0006U |
| #define | ZB_ZCL_CLUSTER_ID_ON_OFF_SWITCH_CONFIG 0x0007U |
| #define | ZB_ZCL_CLUSTER_ID_LEVEL_CONTROL 0x0008U |
| #define | ZB_ZCL_CLUSTER_ID_ALARMS 0x0009U |
| #define | ZB_ZCL_CLUSTER_ID_TIME 0x000aU |
| #define | ZB_ZCL_CLUSTER_ID_RSSI_LOCATION 0x000bU |
| #define | ZB_ZCL_CLUSTER_ID_ANALOG_INPUT 0x000cU |
| #define | ZB_ZCL_CLUSTER_ID_ANALOG_OUTPUT 0x000dU |
| #define | ZB_ZCL_CLUSTER_ID_ANALOG_VALUE 0x000eU |
| #define | ZB_ZCL_CLUSTER_ID_BINARY_INPUT 0x000fU |
| #define | ZB_ZCL_CLUSTER_ID_BINARY_OUTPUT 0x0010U |
| #define | ZB_ZCL_CLUSTER_ID_BINARY_VALUE 0x0011U |
| #define | ZB_ZCL_CLUSTER_ID_MULTI_INPUT 0x0012U |
| #define | ZB_ZCL_CLUSTER_ID_MULTI_OUTPUT 0x0013U |
| #define | ZB_ZCL_CLUSTER_ID_MULTI_VALUE 0x0014U |
| #define | ZB_ZCL_CLUSTER_ID_COMMISSIONING 0x0015U |
| #define | ZB_ZCL_CLUSTER_ID_OTA_UPGRADE 0x0019U |
| #define | ZB_ZCL_CLUSTER_ID_POLL_CONTROL 0x0020U |
| #define | ZB_ZCL_CLUSTER_ID_GREEN_POWER 0x0021U |
| #define | ZB_ZCL_CLUSTER_ID_KEEP_ALIVE 0x0025U |
| #define | ZB_ZCL_CLUSTER_ID_SHADE_CONFIG 0x0100U |
| #define | ZB_ZCL_CLUSTER_ID_DOOR_LOCK 0x0101U |
| #define | ZB_ZCL_CLUSTER_ID_WINDOW_COVERING 0x0102U |
| #define | ZB_ZCL_CLUSTER_ID_PUMP_CONFIG_CONTROL 0x200U |
| #define | ZB_ZCL_CLUSTER_ID_THERMOSTAT 0x201U |
| #define | ZB_ZCL_CLUSTER_ID_FAN_CONTROL 0x202U |
| #define | ZB_ZCL_CLUSTER_ID_DEHUMID_CONTROL 0x203U |
| #define | ZB_ZCL_CLUSTER_ID_THERMOSTAT_UI_CONFIG 0x204U |
| #define | ZB_ZCL_CLUSTER_ID_COLOR_CONTROL 0x0300U |
| #define | ZB_ZCL_CLUSTER_ID_BALLAST_CONFIG 0x0301U |
| #define | ZB_ZCL_CLUSTER_ID_ILLUMINANCE_MEASUREMENT 0x0400U |
| #define | ZB_ZCL_CLUSTER_ID_TEMP_MEASUREMENT 0x0402U |
| #define | ZB_ZCL_CLUSTER_ID_PRESSURE_MEASUREMENT 0x0403U |
| #define | ZB_ZCL_CLUSTER_ID_REL_HUMIDITY_MEASUREMENT 0x0405U |
| #define | ZB_ZCL_CLUSTER_ID_OCCUPANCY_SENSING 0x0406U |
| #define | ZB_ZCL_CLUSTER_ID_CARBON_DIOXIDE_MEASUREMENT 0x040DU |
| #define | ZB_ZCL_CLUSTER_ID_PM2_5_MEASUREMENT 0x042AU |
| #define | ZB_ZCL_CLUSTER_ID_IAS_ZONE 0x0500U |
| #define | ZB_ZCL_CLUSTER_ID_IAS_ACE 0x0501U |
| #define | ZB_ZCL_CLUSTER_ID_IAS_WD 0x0502U |
| #define | ZB_ZCL_CLUSTER_ID_PRICE 0x0700U |
| #define | ZB_ZCL_CLUSTER_ID_DRLC 0x0701U |
| #define | ZB_ZCL_CLUSTER_ID_METERING 0x0702U |
| #define | ZB_ZCL_CLUSTER_ID_MESSAGING 0x0703U |
| #define | ZB_ZCL_CLUSTER_ID_TUNNELING 0x0704U |
| #define | ZB_ZCL_CLUSTER_ID_PREPAYMENT 0x0705U |
| #define | ZB_ZCL_CLUSTER_ID_ENERGY_MANAGEMENT 0x0706U |
| #define | ZB_ZCL_CLUSTER_ID_CALENDAR 0x0707U |
| #define | ZB_ZCL_CLUSTER_ID_DEVICE_MANAGEMENT 0x0708U |
| #define | ZB_ZCL_CLUSTER_ID_EVENTS 0x0709U |
| #define | ZB_ZCL_CLUSTER_ID_MDU_PAIRING 0x070AU |
| #define | ZB_ZCL_CLUSTER_ID_SUB_GHZ 0x070BU |
| #define | ZB_ZCL_CLUSTER_ID_DAILY_SCHEDULE 0x070DU |
| #define | ZB_ZCL_CLUSTER_ID_KEY_ESTABLISHMENT 0x0800U |
| #define | ZB_ZCL_CLUSTER_ID_APPLIANCE_EVENTS_AND_ALERTS 0x0b02U |
| #define | ZB_ZCL_CLUSTER_ID_ELECTRICAL_MEASUREMENT 0x0b04U |
| #define | ZB_ZCL_CLUSTER_ID_DIAGNOSTICS 0x0b05U |
| #define | ZB_ZCL_CLUSTER_ID_WWAH 0xFC57U |
| #define | ZB_MSC_INITIAL_CLUSTER_ID 0xFC00U |
| #define | ZB_ZCL_CLUSTER_ID_TUNNEL 0xfc00U |
| #define | ZB_ZCL_CLUSTER_ID_IR_BLASTER 0xfc01U |
| #define | ZB_ZCL_CLUSTER_ID_CUSTOM_ATTR 0xffeeU |
| #define | ZB_ZCL_CLUSTER_ID_METER_IDENTIFICATION 0x0B01U |
| #define | ZB_ZCL_CLUSTER_ID_DIRECT_CONFIGURATION 0x003DU |
ZCL status values | |
| #define | ZB_ZCL_STATUS_SUCCESS 0x00U |
| #define | ZB_ZCL_STATUS_FAIL 0x01U |
| #define | ZB_ZCL_STATUS_NOT_AUTHORIZED 0x7EU |
| #define | ZB_ZCL_STATUS_RESERVED 0x7FU |
| #define | ZB_ZCL_STATUS_MALFORMED_CMD 0x80U |
| #define | ZB_ZCL_STATUS_UNSUP_CMD 0x81U |
| #define | ZB_ZCL_STATUS_UNSUP_CLUST_CMD 0x81U |
| #define | ZB_ZCL_STATUS_UNSUP_GEN_CMD 0x82U |
| #define | ZB_ZCL_STATUS_UNSUP_MANUF_CLUST_CMD 0x83U |
| #define | ZB_ZCL_STATUS_UNSUP_MANUF_GEN_CMD 0x84U |
| #define | ZB_ZCL_STATUS_INVALID_FIELD 0x85U |
| #define | ZB_ZCL_STATUS_UNSUP_ATTRIB 0x86U |
| #define | ZB_ZCL_STATUS_INVALID_VALUE 0x87U |
| #define | ZB_ZCL_STATUS_READ_ONLY 0x88U |
| #define | ZB_ZCL_STATUS_INSUFF_SPACE 0x89U |
| #define | ZB_ZCL_STATUS_DUPE_EXISTS 0x8aU |
| #define | ZB_ZCL_STATUS_NOT_FOUND 0x8bU |
| #define | ZB_ZCL_STATUS_UNREPORTABLE_ATTRIB 0x8cU |
| #define | ZB_ZCL_STATUS_INVALID_TYPE 0x8dU |
| #define | ZB_ZCL_STATUS_WRITE_ONLY 0x8fU |
| #define | ZB_ZCL_STATUS_INCONSISTENT_STARTUP_STATE 0x90U |
| #define | ZB_ZCL_STATUS_DEFINED_OUT_OF_BAND 0x91U |
| #define | ZB_ZCL_STATUS_INCONSISTENT 0x92U |
| #define | ZB_ZCL_STATUS_ACTION_DENIED 0x93U |
| #define | ZB_ZCL_STATUS_TIMEOUT 0x94U |
| #define | ZB_ZCL_STATUS_ABORT 0x95U |
| #define | ZB_ZCL_STATUS_INVALID_IMAGE 0x96U |
| #define | ZB_ZCL_STATUS_WAIT_FOR_DATA 0x97U |
| #define | ZB_ZCL_STATUS_NO_IMAGE_AVAILABLE 0x98U |
| #define | ZB_ZCL_STATUS_REQUIRE_MORE_IMAGE 0x99U |
| #define | ZB_ZCL_STATUS_NOTIFICATION_PENDING 0x9AU |
| #define | ZB_ZCL_STATUS_HW_FAIL 0xc0U |
| #define | ZB_ZCL_STATUS_SW_FAIL 0xc1U |
| #define | ZB_ZCL_STATUS_CALIB_ERR 0xc2U |
| #define | ZB_ZCL_STATUS_UNSUP_CLUST 0xc3U |
| #define | ZB_ZCL_STATUS_LIMIT_REACHED 0xc4U |
ZCL backward compatibility modes | |
ZCL backward compatibility modes, introduced for ZCL8: ZB_ZCL_LEGACY_MODE (default mode) - pre-ZCL8 API sends packets in pre-ZCL8 format as is, no conversion applied ZCL8 API transforms packets into format according to the revision set in Cluster revision attribute value ZB_ZCL_AUTO_MODE - both pre-ZCL8 API and ZCL8 API transforms packets into format according to revision set in Cluster revision attribute value ZB_ZCL_COMPATIBILITY_MODE - both pre-ZCL8 API and ZCL8 API transforms packets into format according to peer Cluster revision provided by the application if the peer Cluster revision is greater than Cluster revision attribute value, then the Cluster revision will be used if there is no peer Cluster revision, the packet format is converted to the lowest possible Cluster revision | |
| #define | ZB_ZCL_LEGACY_MODE 0x00U |
| #define | ZB_ZCL_AUTO_MODE 0x01U |
| #define | ZB_ZCL_COMPATIBILITY_MODE 0x02U |
ZCL backward compatibility status modes | |
ZCL backward compatibility status modes, introduced for ZCL8: ZCL8 spec merges some statuses defined in previous ZCL specs into one LIMIT_REACHED, DUPLICATE_EXISTS, SUCCESS ==> SUCCESS INCONSISTENT_STARTUP_STATE, DEFINED_OUT_OF_BAND, ACTION_DENIED, HARDWARE_FAILURE, SOFTWARE_FAILURE ==> FAILURE WRITE_ONLY, NOT_AUTHORIZED ==> NOT_AUTHORIZED MALFORMED_COMMAND, INVALID_FIELD ==> INVALID_FIELD UNSUP_CLUSTER_COMMAND, UNSUP_GENERAL_COMMAND, UNSUP_MANUF_CLUSTER_COMMAND, UNSUP_MANUF_GENERAL_COMMAND ==> UNSUP_COMMAND INCONSISTENT, CALIBRATION_ERROR, RESERVED ==> RESERVED There is no well-defined mechanism how to define which version of ZCL is used by the peer. It looks like the optimal solution is to send statuses according to ZCL6 and ZCL7 specifications. In that case there will be no miscommunication with legacy devices. Other ZCL8 devices should process obsolete statuses correctly because of backward compatibility required by ZCL8 spec. If application requires send statuses defined strictly according to ZCL8 spec, the device can be switch to this mode (and vice versa) in runtime to ZCL8 statuses mode via zb_zcl_set_backward_compatible_statuses_mode API function ZB_ZCL_STATUSES_PRE_ZCL8_MODE (default mode) - statuses will be send according to pre ZCL8 specifications ZB_ZCL_STATUSES_ZCL8_MODE - statuses will be send according to ZCL8 specification | |
| #define | ZB_ZCL_STATUSES_PRE_ZCL8_MODE 0x00U |
| #define | ZB_ZCL_STATUSES_ZCL8_MODE 0x01U |
ZCL attribute data type values | |
| #define | ZB_ZCL_ATTR_TYPE_NULL 0x00U |
| #define | ZB_ZCL_ATTR_TYPE_8BIT 0x08U |
| #define | ZB_ZCL_ATTR_TYPE_16BIT 0x09U |
| #define | ZB_ZCL_ATTR_TYPE_24BIT 0x0aU |
| #define | ZB_ZCL_ATTR_TYPE_32BIT 0x0bU |
| #define | ZB_ZCL_ATTR_TYPE_40BIT 0x0cU |
| #define | ZB_ZCL_ATTR_TYPE_48BIT 0x0dU |
| #define | ZB_ZCL_ATTR_TYPE_56BIT 0x0eU |
| #define | ZB_ZCL_ATTR_TYPE_64BIT 0x0fU |
| #define | ZB_ZCL_ATTR_TYPE_BOOL 0x10U |
| #define | ZB_ZCL_ATTR_TYPE_8BITMAP 0x18U |
| #define | ZB_ZCL_ATTR_TYPE_16BITMAP 0x19U |
| #define | ZB_ZCL_ATTR_TYPE_24BITMAP 0x1aU |
| #define | ZB_ZCL_ATTR_TYPE_32BITMAP 0x1bU |
| #define | ZB_ZCL_ATTR_TYPE_40BITMAP 0x1cU |
| #define | ZB_ZCL_ATTR_TYPE_48BITMAP 0x1dU |
| #define | ZB_ZCL_ATTR_TYPE_56BITMAP 0x1eU |
| #define | ZB_ZCL_ATTR_TYPE_64BITMAP 0x1fU |
| #define | ZB_ZCL_ATTR_TYPE_U8 0x20U |
| #define | ZB_ZCL_ATTR_TYPE_U16 0x21U |
| #define | ZB_ZCL_ATTR_TYPE_U24 0x22U |
| #define | ZB_ZCL_ATTR_TYPE_U32 0x23U |
| #define | ZB_ZCL_ATTR_TYPE_U40 0x24U |
| #define | ZB_ZCL_ATTR_TYPE_U48 0x25U |
| #define | ZB_ZCL_ATTR_TYPE_U56 0x26U |
| #define | ZB_ZCL_ATTR_TYPE_U64 0x27U |
| #define | ZB_ZCL_ATTR_TYPE_S8 0x28U |
| #define | ZB_ZCL_ATTR_TYPE_S16 0x29U |
| #define | ZB_ZCL_ATTR_TYPE_S24 0x2aU |
| #define | ZB_ZCL_ATTR_TYPE_S32 0x2bU |
| #define | ZB_ZCL_ATTR_TYPE_S40 0x2cU |
| #define | ZB_ZCL_ATTR_TYPE_S48 0x2dU |
| #define | ZB_ZCL_ATTR_TYPE_S56 0x2eU |
| #define | ZB_ZCL_ATTR_TYPE_S64 0x2fU |
| #define | ZB_ZCL_ATTR_TYPE_8BIT_ENUM 0x30U |
| #define | ZB_ZCL_ATTR_TYPE_16BIT_ENUM 0x31U |
| #define | ZB_ZCL_ATTR_TYPE_SEMI 0x38U |
| #define | ZB_ZCL_ATTR_TYPE_SINGLE 0x39U |
| #define | ZB_ZCL_ATTR_TYPE_DOUBLE 0x3aU |
| #define | ZB_ZCL_ATTR_TYPE_OCTET_STRING 0x41U |
| #define | ZB_ZCL_ATTR_TYPE_CHAR_STRING 0x42U |
| #define | ZB_ZCL_ATTR_TYPE_LONG_OCTET_STRING 0x43U |
| #define | ZB_ZCL_ATTR_TYPE_LONG_CHAR_STRING 0x44U |
| #define | ZB_ZCL_ATTR_TYPE_ARRAY 0x48U |
| #define | ZB_ZCL_ATTR_TYPE_STRUCTURE 0x4cU |
| #define | ZB_ZCL_ATTR_TYPE_SET 0x50U |
| #define | ZB_ZCL_ATTR_TYPE_BAG 0x51U |
| #define | ZB_ZCL_ATTR_TYPE_TIME_OF_DAY 0xe0U |
| #define | ZB_ZCL_ATTR_TYPE_DATE 0xe1U |
| #define | ZB_ZCL_ATTR_TYPE_UTC_TIME 0xe2U |
| #define | ZB_ZCL_ATTR_TYPE_CLUSTER_ID 0xe8U |
| #define | ZB_ZCL_ATTR_TYPE_ATTRIBUTE_ID 0xe9U |
| #define | ZB_ZCL_ATTR_TYPE_BACNET_OID 0xeaU |
| #define | ZB_ZCL_ATTR_TYPE_IEEE_ADDR 0xf0U |
| #define | ZB_ZCL_ATTR_TYPE_128_BIT_KEY 0xf1U |
| #define | ZB_ZCL_ATTR_TYPE_CUSTOM_32ARRAY 0x4aU |
| #define | ZB_ZCL_ATTR_TYPE_INVALID 0xffU |
ZCL attribute access values | |
| #define | ZB_ZCL_ATTR_ACCESS_READ_ONLY 0x01U |
| #define | ZB_ZCL_ATTR_ACCESS_WRITE_ONLY 0x02U |
| #define | ZB_ZCL_ATTR_ACCESS_READ_WRITE (ZB_ZCL_ATTR_ACCESS_READ_ONLY | ZB_ZCL_ATTR_ACCESS_WRITE_ONLY) |
| #define | ZB_ZCL_ATTR_ACCESS_REPORTING 0x04U |
| #define | ZB_ZCL_ATTR_ACCESS_SINGLETON 0x08U |
| #define | ZB_ZCL_ATTR_ACCESS_SCENE 0x10U |
| #define | ZB_ZCL_ATTR_MANUF_SPEC 0x20U |
| #define | ZB_ZCL_ATTR_ACCESS_INTERNAL 0x40U |
Global attributes that are included to each cluster | |
| #define | ZB_ZCL_ATTR_GLOBAL_CLUSTER_REVISION_ID 0xfffdU |
| #define | ZB_ZCL_ATTR_GLOBAL_ATTRIBUTE_REPORTING_STATUS_ID 0xfffeU |
ZCL frame type | |
| #define | ZB_ZCL_FRAME_TYPE_COMMON 0x00U |
| #define | ZB_ZCL_FRAME_TYPE_CLUSTER_SPECIFIC 0x01U |
Values for Manufacturer-specific subfield of FCF in ZCL frame | |
| #define | ZB_ZCL_NOT_MANUFACTURER_SPECIFIC 0x00U |
| #define | ZB_ZCL_MANUFACTURER_SPECIFIC 0x01U |
Disable default response subfield of FCF in ZCL frame | |
| #define | ZB_ZCL_ENABLE_DEFAULT_RESPONSE 0x00U |
| #define | ZB_ZCL_DISABLE_DEFAULT_RESPONSE 0x01U |
ZCL frame direction | |
| #define | ZB_ZCL_FRAME_DIRECTION_TO_SRV 0x00U |
| #define | ZB_ZCL_FRAME_DIRECTION_TO_CLI 0x01U |
ZCL address type | |
| #define | ZB_ZCL_ADDR_TYPE_SHORT 0U |
| #define | ZB_ZCL_ADDR_TYPE_IEEE_GPD 1U |
| #define | ZB_ZCL_ADDR_TYPE_SRC_ID_GPD 2U |
| #define | ZB_ZCL_ADDR_TYPE_IEEE 3U |
ZCL GPD address type | |
Macro helps to see whether addr_type belongs to GPD subgroup | |
| #define | ZB_ZCL_ADDR_TYPE_IS_GPD(_addr_type) |
Typedefs | |
| typedef void(* | zb_zcl_cluster_init_t) (void) |
| ZCL Cluster Init Handler. This handler is called on registering device context (ZB_AF_REGISTER_DEVICE_CTX). Initialization of the cluster should include zb_zcl_add_cluster_handlers call, if any of the cluster handlers are implemented. More... | |
| typedef zb_bool_t(* | zb_zcl_cluster_handler_t) (zb_uint8_t param) |
| ZCL Cluster Command Handler. This handler is called on incoming ZCL command for corresponding cluster. More... | |
| typedef zb_ret_t(* | zb_zcl_cluster_check_value_t) (zb_uint16_t attr_id, zb_uint8_t endpoint, zb_uint8_t *value) |
| ZCL Cluster Check Value Handler. This handler is called before attribute change (for corresponding cluster) and checks if new value is in correct range and can be applied. More... | |
| typedef void(* | zb_zcl_cluster_write_attr_hook_t) (zb_uint8_t endpoint, zb_uint16_t attr_id, zb_uint8_t *new_value, zb_uint16_t manuf_code) |
| ZCL Cluster Write Attribute Hook Handler. This handler is called before attribute change (if any cluster-specific action needs to be bound to attribute change, it can be placed in this handler). More... | |
| typedef struct zb_zcl_cluster_desc_s | zb_zcl_cluster_desc_t |
| ZCL cluster description. More... | |
| typedef zb_uint16_t | zb_zcl_cluster_id_t |
| Type for cluster roles in message exchange. More... | |
| typedef enum zb_zcl_parse_status_e | zb_zcl_parse_status_t |
| Parse frame operation status. More... | |
| typedef enum zb_zcl_attribute_reporting_status_e | zb_zcl_attribute_reporting_status_t |
| Attribute Reporting Status. More... | |
| typedef enum zb_zcl_security_use_option_e | zb_zcl_security_use_option_t |
| Security use option. More... | |
| typedef zb_uint8_t | zb_zcl_status_t |
| Type for ZCL status values. More... | |
| typedef void(* | zb_zcl_modify_attr_value_cb_t) (zb_uint8_t ep, zb_uint16_t cluster_id, zb_uint16_t attr_id, zb_uint8_t *value) |
| Informs application that some attribute value is being updated by Write attribute command. More... | |
| typedef zb_uint8_t | zb_zcl_attr_type_t |
| Type for ZCL attribute data type values. More... | |
| typedef zb_uint8_t | zb_zcl_attr_access_t |
| Type for possible values of ZCL attribute access values. More... | |
| typedef struct zb_zcl_attr_s | zb_zcl_attr_t |
| ZCL attribute definition structure. More... | |
| typedef zb_uint8_t | zb_zcl_frame_type_t |
| Type for ZCL frame type. More... | |
| typedef zb_uint8_t | zb_zcl_manufacturer_specific_t |
| Type for return statuses of mathematical operations. More... | |
| typedef zb_uint8_t | zb_zcl_disable_default_response_t |
| Type for possible values of Disable default response subfield of FCF in ZCL frame. More... | |
| typedef zb_uint8_t | zb_zcl_frame_direction_t |
| Type for ZCL frame direction. More... | |
| typedef struct zb_zcl_frame_ctrl_s | zb_zcl_frame_ctrl_t |
| ZCL frame control field. More... | |
| typedef struct zb_zcl_frame_hdr_full_s | zb_zcl_frame_hdr_full_t |
| ZCL frame header with manufacturer code. More... | |
| typedef struct zb_zcl_frame_hdr_short_s | zb_zcl_frame_hdr_short_t |
| ZCL frame header without manufacturer code. More... | |
| typedef struct zb_zcl_addr_s | zb_zcl_addr_t |
| Type to represent source address of ZCL message. More... | |
| typedef struct zb_zcl_parsed_hdr_s | zb_zcl_parsed_hdr_t |
| typedef struct zb_zcl_attr_addr_info_s | zb_zcl_attr_addr_info_t |
| typedef struct zb_zcl_command_send_status_s | zb_zcl_command_send_status_t |
| typedef void(* | zb_zcl_set_default_value_attr_cb_t) (zb_uint8_t ep) |
| Set default value attribute callback. More... | |
| typedef zb_ret_t(* | zb_zcl_app_check_attr_value_cb_t) (zb_uint16_t cluster_id, zb_uint8_t cluster_role, zb_uint8_t endpoint, zb_uint16_t attr_id, zb_uint8_t *value) |
| Check attribute value callback. More... | |
| typedef zb_ret_t(* | zb_zcl_app_check_attr_value_manuf_cb_t) (zb_uint16_t cluster_id, zb_uint8_t cluster_role, zb_uint8_t endpoint, zb_uint16_t attr_id, zb_uint16_t manuf_code, zb_uint8_t *value) |
| Check attribute value callback with manufacturer specific code. More... | |
| typedef zb_uint16_t(* | zb_zcl_peer_revision_cb_t) (zb_ieee_addr_t ieee_addr, zb_uint16_t cluster_id, zb_uint8_t cluster_role, zb_uint8_t endpoint) |
| Get peer Cluster revision callback. More... | |
Enumerations | |
| enum | zb_zcl_parse_status_e { ZB_ZCL_PARSE_STATUS_SUCCESS, ZB_ZCL_PARSE_STATUS_FAILURE } |
| Parse frame operation status. More... | |
| enum | zb_zcl_attribute_reporting_status_e { ZB_ZCL_AR_STATUS_PENDING = 0x00, ZB_ZCL_AR_STATUS_COMPLETE = 0x01 } |
| Attribute Reporting Status. More... | |
| enum | zb_zcl_security_use_option_e { ZB_ZCL_SU_DISABLED, ZB_ZCL_SU_ENABLED, ZB_ZCL_SU_AUTO } |
| Security use option. More... | |
| #define ZB_COMPILE_ZCL_SAMPLE |
| #define ZB_ZCL_ATTRIB_LIST_GET_COUNT | ( | list | ) | ZB_ARRAY_SIZE((list)) - 2 |
| #define ZB_ZCL_ATTRIB_LIST_GET_PTR | ( | list | ) | (zb_zcl_attr_t *)(list) + 1 |
| zb_bool_t cluster_needs_aps_encryption | ( | zb_uint8_t | endpoint_id, |
| zb_uint16_t | cluster_id | ||
| ) |
| zb_bool_t zb_zcl_handle_specific_commands | ( | zb_uint8_t | param | ) |
| zb_zcl_status_t zb_zcl_map_ret_code_to_zcl_status | ( | zb_ret_t | ret_code | ) |
Map return code to ZCL status code.
| ret_code | - return code from command handler |
| void zb_zcl_schedule_status_abort | ( | zb_bufid_t | buffer, |
| zb_addr_u * | addr, | ||
| zb_uint8_t | dst_addr_mode, | ||
| zb_uint8_t | dst_ep, | ||
| zb_uint8_t | ep, | ||
| zb_callback_t | cb | ||
| ) |
| zb_zcl_status_t zb_zcl_set_attr_val_manuf_internal | ( | zb_uint8_t | ep, |
| zb_uint16_t | cluster_id, | ||
| zb_uint8_t | cluster_role, | ||
| zb_uint16_t | attr_id, | ||
| zb_uint16_t | manuf_code, | ||
| zb_uint8_t * | value, | ||
| zb_bool_t | check_access, | ||
| zb_bool_t | check_attr_writable | ||
| ) |