Macros | |
| #define | ZB_SE_MAX_SUCCESSION_CBKE_RETRIES 10 |
| #define | ZB_SE_PAUSE_IN_CBKE_RETRIES ZB_MILLISECONDS_TO_BEACON_INTERVAL(15 * 60 * 1000) |
| #define | ZB_SE_JOIN_DEV_CBKE_TIMEOUT ZB_MILLISECONDS_TO_BEACON_INTERVAL(20 * 60 * 1000) |
| #define | ZB_SE_PREFERRED_24_CHANNELS ((1<<11)|(1<<14)|(1<<15)|(1<<19)|(1<<20)|(1<<24)|(1<<25)) |
| #define | ZB_SE_MAX_FORMATION_RETRIES 3 |
| #define ZB_SE_JOIN_DEV_CBKE_TIMEOUT ZB_MILLISECONDS_TO_BEACON_INTERVAL(20 * 60 * 1000) |
| #define ZB_SE_MAX_FORMATION_RETRIES 3 |
| #define ZB_SE_MAX_SUCCESSION_CBKE_RETRIES 10 |
| #define ZB_SE_PAUSE_IN_CBKE_RETRIES ZB_MILLISECONDS_TO_BEACON_INTERVAL(15 * 60 * 1000) |
| #define ZB_SE_PREFERRED_24_CHANNELS ((1<<11)|(1<<14)|(1<<15)|(1<<19)|(1<<20)|(1<<24)|(1<<25)) |