Macros | |
| #define | ZSE_TRAN_TABLE_SIZE 16U |
| #define | ZB_ZSE_CERTDB_TBL_SIZE 20U |
| #define | ZB_SE_METERING_DATA_UPDATE_RATE 30U |
| #define | ZB_SE_ENABLE_KEC_SERVER |
| #define | ZB_SE_ENABLE_KEC_CLIENT |
| #define | ZB_ZCL_ENABLE_DEFAULT_KEC_PROCESSING |
| #define | ZB_SE_ENABLE_KEC_CLUSTER |
| #define ZB_SE_ENABLE_KEC_CLIENT |
| #define ZB_SE_ENABLE_KEC_CLUSTER |
| #define ZB_SE_ENABLE_KEC_SERVER |
| #define ZB_SE_METERING_DATA_UPDATE_RATE 30U |
The frequency and timeliness of updating metering data contained in the Metering Cluster attributes.
ZCL spec 10.4.3.3: Updates of the metering data should not cause delivery of the information to end devices more often than once every 30 seconds. End devices should also not request information more often than than once every 30 seconds.
| #define ZB_ZCL_ENABLE_DEFAULT_KEC_PROCESSING |
| #define ZB_ZSE_CERTDB_TBL_SIZE 20U |
| #define ZSE_TRAN_TABLE_SIZE 16U |
ZSE: transactions table size