#include <zb_zcl_reporting.h>
Data Fields | |
| zb_uint8_t | u8 |
| zb_int8_t | s8 |
| zb_uint16_t | u16 |
| zb_int16_t | s16 |
| zb_uint24_t | u24 |
| zb_int24_t | s24 |
| zb_uint32_t | u32 |
| zb_int32_t | s32 |
| zb_uint48_t | u48 |
| zb_uint8_t | data_buf [4] |
| zb_uint32_t | data_buf_crc32 |
| zb_uint8_t zb_zcl_attr_var_u::data_buf[4] |
| zb_uint32_t zb_zcl_attr_var_u::data_buf_crc32 |
| zb_int16_t zb_zcl_attr_var_u::s16 |
| zb_int24_t zb_zcl_attr_var_u::s24 |
| zb_int32_t zb_zcl_attr_var_u::s32 |
| zb_int8_t zb_zcl_attr_var_u::s8 |
| zb_uint16_t zb_zcl_attr_var_u::u16 |
| zb_uint24_t zb_zcl_attr_var_u::u24 |
| zb_uint32_t zb_zcl_attr_var_u::u32 |
| zb_uint48_t zb_zcl_attr_var_u::u48 |
| zb_uint8_t zb_zcl_attr_var_u::u8 |