#include <zboss_api_zgp.h>
Data Fields | |
| zb_uint16_t | id |
| zb_uint8_t | data_type |
| zb_uint8_t | options |
| zb_uint8_t | offset |
| zb_uint8_t | value [8U] |
| zb_uint8_t zgp_attr_record_s::data_type |
| zb_uint16_t zgp_attr_record_s::id |
| zb_uint8_t zgp_attr_record_s::offset |
| zb_uint8_t zgp_attr_record_s::options |
| zb_uint8_t zgp_attr_record_s::value[8U] |