Logo
Developing with ZBOSS for Zigbee
zcl_cluster_handlers_s Struct Reference

#include <zboss_api_zcl.h>

Data Fields

zb_uint16_t cluster_id
 
zb_uint8_t cluster_role
 
zb_zcl_cluster_handler_t cluster_handler
 
zb_zcl_cluster_check_value_t cluster_check_value
 
zb_zcl_cluster_write_attr_hook_t cluster_write_attr_hook
 

Field Documentation

§ cluster_check_value

zb_zcl_cluster_check_value_t zcl_cluster_handlers_s::cluster_check_value

§ cluster_handler

zb_zcl_cluster_handler_t zcl_cluster_handlers_s::cluster_handler

§ cluster_id

zb_uint16_t zcl_cluster_handlers_s::cluster_id

§ cluster_role

zb_uint8_t zcl_cluster_handlers_s::cluster_role

§ cluster_write_attr_hook

zb_zcl_cluster_write_attr_hook_t zcl_cluster_handlers_s::cluster_write_attr_hook

The documentation for this struct was generated from the following file: