Parsed permanent part of the Commissioning.DeviceInformationResponse payload. More...
#include <zb_zcl_touchlink_commissioning.h>
Data Fields | |
| zb_uint32_t | trans_id |
| Inter-PAN transaction identifier. More... | |
| zb_uint8_t | n_subdevs |
| Number of sub-devices. More... | |
| zb_uint8_t | start_idx |
| Start index. More... | |
| zb_uint8_t | n_records |
| Device information record count. More... | |
Parsed permanent part of the Commissioning.DeviceInformationResponse payload.
| zb_uint8_t zb_zll_commissioning_device_information_common_res_s::n_records |
Device information record count.
| zb_uint8_t zb_zll_commissioning_device_information_common_res_s::n_subdevs |
Number of sub-devices.
| zb_uint8_t zb_zll_commissioning_device_information_common_res_s::start_idx |
Start index.
| zb_uint32_t zb_zll_commissioning_device_information_common_res_s::trans_id |
Inter-PAN transaction identifier.