Notification for Mgmt_NWK_Unsolicited_Enhanced_Update_Notify. More...
#include <zboss_api_zdo.h>
Data Fields | |
| zb_uint8_t | status |
| zb_channel_page_t | channel_in_use |
| zb_uint16_t | mac_tx_ucast_total |
| zb_uint16_t | mac_tx_ucast_failures |
| zb_uint16_t | mac_tx_ucast_retries |
| zb_uint8_t | period |
Notification for Mgmt_NWK_Unsolicited_Enhanced_Update_Notify.
| zb_channel_page_t zb_zdo_mgmt_nwk_unsol_enh_update_notify_s::channel_in_use |
| zb_uint16_t zb_zdo_mgmt_nwk_unsol_enh_update_notify_s::mac_tx_ucast_failures |
| zb_uint16_t zb_zdo_mgmt_nwk_unsol_enh_update_notify_s::mac_tx_ucast_retries |
| zb_uint16_t zb_zdo_mgmt_nwk_unsol_enh_update_notify_s::mac_tx_ucast_total |
| zb_uint8_t zb_zdo_mgmt_nwk_unsol_enh_update_notify_s::period |
| zb_uint8_t zb_zdo_mgmt_nwk_unsol_enh_update_notify_s::status |