Logo
Developing with ZBOSS for Zigbee
zb_zdo_get_configuration_req_param_s Struct Reference

ZDO Get Configuration Request parameters. More...

#include <zboss_api_zdo.h>

Data Fields

zb_uint16_t dst_addr
 
zb_bitfield_t get_supported_kn_methods:1
 
zb_bitfield_t get_pan_id_conflict_report:1
 
zb_bitfield_t get_next_pan_id:1
 
zb_bitfield_t get_next_channel_change:1
 
zb_bitfield_t get_router_info:1
 
zb_bitfield_t get_fragmentation_params:1
 
zb_bitfield_t get_configuration_mode_params:1
 
zb_bitfield_t reserved:1
 

Detailed Description

ZDO Get Configuration Request parameters.

Field Documentation

§ dst_addr

zb_uint16_t zb_zdo_get_configuration_req_param_s::dst_addr

Destination address

§ get_configuration_mode_params

zb_bitfield_t zb_zdo_get_configuration_req_param_s::get_configuration_mode_params

Configuration parameters

§ get_fragmentation_params

zb_bitfield_t zb_zdo_get_configuration_req_param_s::get_fragmentation_params

Fragmentation information

§ get_next_channel_change

zb_bitfield_t zb_zdo_get_configuration_req_param_s::get_next_channel_change

Next Channel change

§ get_next_pan_id

zb_bitfield_t zb_zdo_get_configuration_req_param_s::get_next_pan_id

Next PAN ID

§ get_pan_id_conflict_report

zb_bitfield_t zb_zdo_get_configuration_req_param_s::get_pan_id_conflict_report

PAN ID conflict report

§ get_router_info

zb_bitfield_t zb_zdo_get_configuration_req_param_s::get_router_info

Router information

§ get_supported_kn_methods

zb_bitfield_t zb_zdo_get_configuration_req_param_s::get_supported_kn_methods

Supported key negotiations methods

§ reserved

zb_bitfield_t zb_zdo_get_configuration_req_param_s::reserved

The documentation for this struct was generated from the following file: