#include <zboss_api_zdo.h>
Data Fields | |
| zb_uint16_t | device_short |
| zb_int8_t | rssi |
| zb_uint8_t | lqi |
| zb_uint8_t | classification_mask |
Beacon survey result for a single potential parent. Common deniminator for r23 and WWAH.
| zb_uint8_t zb_zcl_wwah_beacon_survey_s::classification_mask |
| zb_uint16_t zb_zcl_wwah_beacon_survey_s::device_short |
| zb_uint8_t zb_zcl_wwah_beacon_survey_s::lqi |
| zb_int8_t zb_zcl_wwah_beacon_survey_s::rssi |
RSSI of the beacon, expressed in dBm. Filled by WWAH only