Logo
Developing with ZBOSS for Zigbee
zb_zcl_tunnel_request_params_out_s Struct Reference

#include <zb_zcl_tunneling.h>

Data Fields

zb_uint8_t tunnel_status
 
zb_uint16_t max_incoming_to_srv_transfer_size
 

Field Documentation

§ max_incoming_to_srv_transfer_size

zb_uint16_t zb_zcl_tunnel_request_params_out_s::max_incoming_to_srv_transfer_size

§ tunnel_status

zb_uint8_t zb_zcl_tunnel_request_params_out_s::tunnel_status

The documentation for this struct was generated from the following file: