ZCL Read Attribute Command frame.
More...
#include <zb_zcl_commands.h>
ZCL Read Attribute Command frame.
- See also
- ZCL spec, zb_zcl_read_attr 2.4.1 Read Attributes Command
- Note
- Command frame contains variable number of parameters
§ attr_id
The documentation for this struct was generated from the following file:
- /conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zcl/zb_zcl_commands.h