Logo
Developing with ZBOSS for Zigbee
zb_zcl_ota_upgrade_srv_upgrade_end_param_s Struct Reference

#include <zb_zcl_ota_upgrade.h>

Data Fields

zb_zcl_addr_tzcl_addr
 
zb_uint32_tupgrade_time
 
zb_uint8_t status
 
zb_uint16_t image_type
 
zb_uint32_t version
 

Field Documentation

§ image_type

zb_uint16_t zb_zcl_ota_upgrade_srv_upgrade_end_param_s::image_type

§ status

zb_uint8_t zb_zcl_ota_upgrade_srv_upgrade_end_param_s::status

§ upgrade_time

zb_uint32_t* zb_zcl_ota_upgrade_srv_upgrade_end_param_s::upgrade_time

§ version

zb_uint32_t zb_zcl_ota_upgrade_srv_upgrade_end_param_s::version

§ zcl_addr

zb_zcl_addr_t* zb_zcl_ota_upgrade_srv_upgrade_end_param_s::zcl_addr

The documentation for this struct was generated from the following file: