Logo
Developing with ZBOSS for Zigbee
zb_zcl_ota_upgrade_srv_query_img_param_s Struct Reference

#include <zb_zcl_ota_upgrade.h>

Data Fields

zb_zcl_parsed_hdr_t zcl_parsed_hdr
 
zb_zcl_addr_tzcl_addr
 
zb_uint16_t image_type
 
zb_uint16_t manufacturer_code
 
zb_uint32_t version
 
zb_uint8_ttable_idx
 

Field Documentation

§ image_type

zb_uint16_t zb_zcl_ota_upgrade_srv_query_img_param_s::image_type

§ manufacturer_code

zb_uint16_t zb_zcl_ota_upgrade_srv_query_img_param_s::manufacturer_code

§ table_idx

zb_uint8_t* zb_zcl_ota_upgrade_srv_query_img_param_s::table_idx

§ version

zb_uint32_t zb_zcl_ota_upgrade_srv_query_img_param_s::version

§ zcl_addr

zb_zcl_addr_t* zb_zcl_ota_upgrade_srv_query_img_param_s::zcl_addr

§ zcl_parsed_hdr

zb_zcl_parsed_hdr_t zb_zcl_ota_upgrade_srv_query_img_param_s::zcl_parsed_hdr

The documentation for this struct was generated from the following file: