Structure representation of Query Specific File Response command payload. More...
#include <zb_zcl_ota_upgrade.h>
Data Fields | |
| zb_uint8_t | status |
| zb_uint16_t | manufacturer |
| zb_uint16_t | image_type |
| zb_uint32_t | file_version |
| zb_uint32_t | image_size |
Structure representation of Query Specific File Response command payload.
| zb_uint32_t zb_zcl_ota_upgrade_query_specific_file_res_s::file_version |
Image type
| zb_uint32_t zb_zcl_ota_upgrade_query_specific_file_res_s::image_size |
File version
| zb_uint16_t zb_zcl_ota_upgrade_query_specific_file_res_s::image_type |
Manufacturer code
| zb_uint16_t zb_zcl_ota_upgrade_query_specific_file_res_s::manufacturer |
Status, see zcl_status
| zb_uint8_t zb_zcl_ota_upgrade_query_specific_file_res_s::status |