Structure representation of OTA ECDSA Signature (Crypto Suite 1), see ZCL8 specification, subsection 11.4.6. More...
#include <zb_zcl_ota_upgrade.h>
Data Fields | |
| zb_uint16_t | tag_id |
| zb_uint32_t | length |
| zb_ieee_addr_t | address |
| zb_uint8_t | value [42] |
Structure representation of OTA ECDSA Signature (Crypto Suite 1), see ZCL8 specification, subsection 11.4.6.
| zb_ieee_addr_t zb_zcl_ota_upgrade_ecdsa_s::address |
length
| zb_uint32_t zb_zcl_ota_upgrade_ecdsa_s::length |
Tag ID
| zb_uint16_t zb_zcl_ota_upgrade_ecdsa_s::tag_id |
| zb_uint8_t zb_zcl_ota_upgrade_ecdsa_s::value[42] |
address